1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Engineering Plastic Slip Joint Hinge (ESJA)

HINGES

Engineering Plastic Slip Joint Hinge (ESJA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 277.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin hinge which can adjust inclination of a door by rotating the pin.

Part Number
ESJA3564
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 277.77

HINGES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Length L(mm) 64 Width W(mm) 35 Body Material Polyamide
Main Body Type Detachable Hinges Operating Environment Standard Mounting Method Screw
Additional Function No Mounting Screw Hole Type Round hole Type of Detachable Hinges Flag Type
Allowable Load(N) 290 Main Body Surface Treatment No Reversed Left and Right Combination
Turning Angle(deg) 360 Main Body Color Black

Please check the type/dimensions/specifications of the part ESJA3564 in the Engineering Plastic Slip Joint Hinge (ESJA) series.