1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Rail (RS35S) (RS35S-24)

SLIDE RAILS

Slide Rail (RS35S) (RS35S-24)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High precision and smooth ball bearing slide rail. (Rail width 35 mm)

Part Number
RS35S-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke Lt
(mm)
Rail Length Ls
(mm)
Load Rating (N/Pair)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 624.54

SLIDE RAILS 1 Piece(s) 7 Day(s) 10431.8609.6310~450~400

Loading...

  1. 1

Basic Information

Types Slide Shape Rail Material Steel Rail Stage Number 2
Height(mm) 9.5 Width(mm) 35.3 Rail Surface Treatment Gloss Chromate Treatment
Locking Mechanism No Removal and Refitting Not Applicable

Please check the type/dimensions/specifications of the part RS35S-24 in the Slide Rail (RS35S) series.

Products with similar specification

Part Number
RS35S-16
RS35S-18
RS35S-20
RS35S-22
RS35S-26
RS35S-28
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke Lt
(mm)
Rail Length Ls
(mm)
Load Rating (N/Pair)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 451.44

1 Piece(s) 7 Day(s) 10304.8406.4390~350~400

฿ 539.80

1 Piece(s) 7 Day(s) 10330.2457.2380~350~400

฿ 567.92

1 Piece(s) 7 Day(s) 10381508330~400~400

฿ 575.67

1 Piece(s) 7 Day(s) 10406.4558.8320~450~400

฿ 711.50

1 Piece(s) 7 Day(s) 10482.6660.4280~500~300

฿ 756.74

1 Piece(s) 7 Day(s) 10508711.2270~550~300