(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easier operation with projected button.
[Features]
· Can be used in tight places where a handle cannot be turned 360°.
· After screw tightening, the lifted handle can be moved to an arbitrary position.
· Greater button projection helps to pull up the handle with ease.
· Lift the handle to disengage the teeth from the locking element.
[Applications]
· Ideal for position-adjusting parts, such as slides and long holes, etc.
Clamp lever (FKFT, FKRT)
FKFT (tapped) dimensional drawing
FKRT (stud) dimensional drawing
Part Number | R | M | H | D | H1 | H2 | Lf | D1 | S | A | No. of Teeth | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
FKFT6-BR | 40 | M6 × 1 | 31 | 14 | 34 | 34 | 9 | 10 | 4 | 7 | 16 | 40 |
FKFT8-BR | 65 | M8 × 1.25 | 42.5 | 19 | 36.5 | 45.5 | 12 | 13.5 | 6.5 | 9.5 | 20 | 90 |
FKFT10-BR | 80 | M10 × 1.5 | 54.5 | 22 | 47 | 58.5 | 14 | 16 | 10 | 11 | 22 | 130 |
FKFT12-BR | 95 | M12 × 1.75 | 63 | 27.5 | 53 | 67.5 | 17 | 19 | 13 | 24 | 210 |
Part Number | R | M | H | D | H1 | H2 | L | D1 | S | A | No. of Teeth | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
FKRT6×10-BR | 40 | M6 × 1 | 31 | 14 | 34 | 34 | 10 | 10 | 4 | 7 | 16 | 40 |
FKRT6×15-BR | 15 | 41 | ||||||||||
FKRT6×20-BR | 20 | 42 | ||||||||||
FKRT6×25-BR | 25 | 43 | ||||||||||
FKRT6×30-BR | 30 | 45 | ||||||||||
FKRT8×15-BR | 65 | M8 × 1.25 | 42.5 | 19 | 36.5 | 45.5 | 15 | 13.5 | 6.5 | 9.5 | 20 | 100 |
FKRT8×20-BR | 20 | 101 | ||||||||||
FKRT8×25-BR | 25 | 102 | ||||||||||
FKRT8×30-BR | 30 | 103 | ||||||||||
FKRT8×40-BR | 40 | 110 | ||||||||||
FKRT10×20-BR | 80 | M10 × 1.5 | 54.5 | 22 | 47 | 58.5 | 20 | 16 | 10 | 11 | 22 | 150 |
FKRT10×25-BR | 25 | 153 | ||||||||||
FKRT10×30-BR | 30 | 157 | ||||||||||
FKRT10×40-BR | 40 | 162 | ||||||||||
FKRT10×50-BR | 50 | 170 | ||||||||||
FKRT12×25-BR | 95 | M12 × 1.75 | 63 | 27.5 | 53 | 67.5 | 25 | 19 | 13 | 24 | 235 | |
FKRT12×30-BR | 30 | 240 | ||||||||||
FKRT12×40-BR | 40 | 246 | ||||||||||
FKRT12×50-BR | 50 | 252 |
Lift the handle to disengage the teeth from the locking element.
Turn the lifted handle to the desired position.
When the hand is released, the lever is returned and clamped due to the force of the internal spring. (When the number of teeth is 20, the teeth engage with the locking element every 18° (18° = 360/20)).
Greater button projection helps to pull up the handle with ease.
Part Number |
---|
FKRT6X10-BR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486.30 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 40 | M6 | 10 | 4300 | No | - | 3 |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Main Body/Lever Material | Zinc Die-Casting |
Main Body/Lever Surface Treatment | Paint | Mounting Section Material | Steel | Mounting Section Surface Treatment | Black Oxide Coating |
Main Body Color | Black |
Please check the type/dimensions/specifications of the part FKRT6X10-BR in the Clamp Lever (FKFT, FKRT) series.
Part Number |
---|
FKFT8-BR |
FKRT10X20-BR |
FKRT10X25-BR |
FKRT6X15-BR |
FKRT6X20-BR |
FKRT6X25-BR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 576.89 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 65 | M8 | - | - | - | Blind Hole | 3 | ||
฿ 736.27 | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 80 | M10 | 20 | 12800 | No | - | 4 | ||
฿ 736.73 | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 80 | M10 | 25 | 12800 | No | - | 4 | ||
฿ 486.45 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 40 | M6 | 15 | 4300 | No | - | 3 | ||
฿ 486.61 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 40 | M6 | 20 | 4300 | No | - | 3 | ||
฿ 486.76 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 40 | M6 | 25 | 4300 | No | - | 3 |
How can we improve?
How can we improve?