(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cam lever for tightening and loosening screws without tools.
[Features]
· 2 types of surface treatment available black oxide coating and electroless nickel plating.
· Handle of stud type cam be adjusted in any direction.
[Applications]
· Ideal for use in screw-tightening and loosening parts where usage is high.
Cam lever external appearance
Main body
Grip
BJ167 dimensional drawing
BJ168 dimensional drawing
Part Number | C | R1 | R | D | H | H1 (±0.3) | T | t | d (H11) | B | Load On handle FH(N) | Clamping Force F(kN) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BJ167-08001 | 19.2 | 17.2 | 104 | 25 | 28.2 | 18.7 | 16 | 9 | 8 | 14.9 | 250 | 4 | 100 |
BJ167-10001 | 24 | 21.5 | 123 | 30 | 34.8 | 23.3 | 20 | 12 | 10 | 18.6 | 4.25 | 205 | |
BJ167-12001 | 31.2 | 28 | 146 | 43.8 | 30.3 | 25 | 14 | 12 | 24.3 | 4.5 | 330 |
Part Number | C | R1 | R | D | H | H1 (±0.3) | T | d (H11) | B | Load On handle FH(N) | Clamping Force F(kN) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BJ168-08001 | 19.2 | 17.2 | 104 | 25 | 28.2 | 18.7 | 9 | 8 | 14.9 | 250 | 4 | 100 |
BJ168-10001 | 24 | 21.5 | 123 | 30 | 34.8 | 23.3 | 12 | 10 | 18.6 | 4.25 | 210 | |
BJ168-12001 | 31.2 | 28 | 146 | 43.8 | 30.3 | 14 | 12 | 24.3 | 4.5 | 335 |
Image of use
Part Number |
---|
BJ167-08001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Tightening Force (N) | Mounting Shape |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,954.48 | CLAMPS | 1 Piece(s) | 5 Day(s) | 10 | 104 | 8 | 4000 | Type A |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism / Cam Mechanism | Operation direction | Vertical |
---|---|---|---|---|---|
Shape | With Grip | Lever Shape with Knob | Grip Ball | Mounting Section Type | Round hole |
Main Body/Lever Material | Steel | Main Body/Lever Surface Treatment | Black Oxide Coating | Mounting Section Material | Steel |
Mounting Section Surface Treatment | Black Oxide Coating | Knob Material | Phenol | Surface Treatment of knob | No |
Female Thread, Round hole processing | Through | Main Body Color | Black |
Please check the type/dimensions/specifications of the part BJ167-08001 in the Cam Lever (BJ167/BJ168) series.
Part Number |
---|
BJ167-10001 |
BJ167-12001 |
BJ168-08001 |
BJ168-10001 |
BJ168-12001 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Tightening Force (N) | Mounting Shape |
---|---|---|---|---|---|---|---|---|---|
฿ 3,554.27 | 1 Piece(s) | 7 Day(s) | 10 | 123 | 10 | 4250 | Type A | ||
฿ 4,623.41 | 1 Piece(s) | 7 Day(s) | 10 | 146 | 12 | 4500 | Type A | ||
฿ 3,163.09 | 1 Piece(s) | 7 Day(s) | 10 | 104 | 8 | 4000 | Type B | ||
฿ 3,892.47 | 1 Piece(s) | 7 Day(s) | 10 | 123 | 10 | 4250 | Type B | ||
฿ 5,111.57 | 1 Piece(s) | 7 Day(s) | 10 | 146 | 12 | 4500 | Type B |
How can we improve?
How can we improve?