Ergostyle Adjustable Clamp Lever (EAL)

Caution
Product Description
Ergonomic design of handle provides comfortable gripping.
[Features]
· Can be used in tight places where a handle cannot be turned 360°.
· After screw tightening, the lifted handle can be moved to an arbitrary position.
· Knurled hub of main body for easier initial tightening.
· Black, gray, yellow, light blue and red color push buttons available on request.
· Operating temperature -30 to +130°C.
[Applications]
· For position-adjusting parts, such as slides and long holes, etc.
Ergostyle Adjustable Clamp Lever Outline Drawing & Dimensions

Stud

Tapped

Stud/tapped common outline drawing

Tapped outline drawing

Stud outline drawing
EAL/EAL-SUS
| Size | R | M | H | D | H1 | H2 | D1 | H3 | A | S | No. of Teeth | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EAL EAL-SUS | 30B | 30 | M4 × 0.7 | 30 | 15.5 | 29.5 | 33.5 | 12 | 23 | 9 | 6 | 18 |
| 30 | M5 × 0.8 | |||||||||||
| 30A | M6 × 1 | |||||||||||
| 44 | 44 | M5 × 0.8 | 32.5 | 36 | 25 | 11 | ||||||
| 44A | M6 × 1 | |||||||||||
| 63 | 63 | 43 | 19 | 37.5 | 47 | 15 | 34.5 | 13.5 | 8 | 20 | ||
| 63A | M8 × 1.25 | |||||||||||
| 78B | 78 | 54 | 24.5 | 47 | 58 | 19 | 44 | 16 | 12 | 24 | ||
| 78 | M10 × 1.5 | |||||||||||
| 78A | M12 × 1.75 | |||||||||||
| 95 | 95 | 64.5 | 26.5 | 54.5 | 69 | 21.5 | 53 | 18 | 13 | 26 | ||
Tapped
| Brass | SUS | ||||
|---|---|---|---|---|---|
| Part Number | Lf | Weight (g) | Part Number | Lf | Weight (g) |
| EAL30B | 10 | 8 | - | - | - |
| EAL30 | 7 | EAL30-SUS | 6 | 8 | |
| EAL30A | 6 | EAL30A-SUS | 10 | 6 | |
| EAL44 | 10 | EAL44-SUS | 6 | 11 | |
| EAL44A | EAL44A-SUS | 10 | 10 | ||
| EAL63 | 16 | 21 | EAL63-SUS | 12 | 22 |
| EAL63A | 13 | 20 | EAL63A-SUS | 13 | 20 |
| EAL78B | 20 | 46 | EAL78B-SUS | 46 | |
| EAL78 | 18 | 44 | EAL78-SUS | 17 | 44 |
| EAL78A | 17 | 43 | - | - | - |
| EAL95 | 20 | 51 | EAL95-SUS | 20 | 52 |
Stud
| Steel | SUS | ||||
|---|---|---|---|---|---|
| Part Number | L | Weight (g) | Part Number | L | Weight (g) |
| EAL30×10 | 10 | 6 | EAL30×10-SUS | 10 | 6 |
| EAL30×16 | 16 | EAL30×16-SUS | 16 | 7 | |
| EAL30×20 | 20 | 7 | - | - | - |
| EAL30A×10 | 10 | 8 | EAL30A×10-SUS | 10 | 8 |
| EAL30A×16 | 16 | 9 | EAL30A×16-SUS | 16 | 9 |
| EAL30A×20 | 20 | 10 | EAL30A×20-SUS | 20 | 10 |
| EAL30A×25 | 25 | 11 | EAL30A×25-SUS | 25 | 11 |
| EAL30A×30 | 30 | 12 | EAL30A×30-SUS | 30 | 12 |
| EAL30A×40 | 40 | 14 | - | - | - |
| EAL44×10 | 10 | 11 | EAL44×10-SUS | 10 | 10 |
| EAL44×16 | 16 | 12 | EAL44×16-SUS | 16 | 12 |
| EAL44×20 | 20 | 13 | - | - | - |
| EAL44A×10 | 10 | 13 | EAL44A×10-SUS | 10 | 13 |
| EAL44A×16 | 16 | 14 | EAL44A×16-SUS | 16 | 14 |
| EAL44A×20 | 20 | 15 | EAL44A×20-SUS | 20 | 16 |
| EAL44A×25 | 25 | 16 | EAL44A×25-SUS | 25 | 17 |
| EAL44A×30 | 30 | 17 | EAL44A×30-SUS | 30 | 18 |
| EAL44A×40 | 40 | 19 | - | - | - |
| EAL63×16 | 16 | 29 | - | - | - |
| EAL63×20 | 20 | 30 | EAL63×20-SUS | 20 | 31 |
| EAL63×30 | 30 | 32 | EAL63×30-SUS | 30 | 32 |
| EAL63×40 | 40 | 32 | EAL63×40-SUS | 40 | 33 |
| EAL63A×16 | 16 | 32 | EAL63A×16-SUS | 16 | 31 |
| EAL63A×20 | 20 | 32 | EAL63A×20-SUS | 20 | 32 |
| EAL63A×25 | 25 | 34 | EAL63A×25.SUS | 25 | 33 |
| EAL63A×30 | 30 | 36 | EAL63A×30-SUS | 30 | 36 |
| EAL63A×35 | 35 | 38 | - | - | - |
| EAL63A×40 | 40 | 40 | EAL63A×40-SUS | 40 | 41 |
| EAL63A×50 | 50 | 43 | EAL63A×50-SUS | 50 | 44 |
| EAL63A×60 | 60 | 46 | EAL63A×60-SUS | 60 | 47 |
| EAL78×20 | 20 | 58 | EAL78×20-SUS | 20 | 58 |
| EAL78×25 | 25 | 61 | - | - | - |
| EAL78×30 | 30 | 64 | EAL78×30-SUS | 30 | 64 |
| EAL78×40 | 40 | 70 | EAL78×40-SUS | 40 | 67 |
| EAL78×50 | 50 | 76 | EAL78×50-SUS | 50 | 68 |
| EAL78×60 | 60 | 82 | EAL78×60-SUS | 60 | 70 |
| EAL78A×25 | 25 | 71 | - | - | - |
| EAL78A×30 | 30 | 74 | EAL78A×30-SUS | 30 | 74 |
| EAL78A×50 | 50 | 78 | EAL78A×50-SUS | 50 | 79 |
| EAL95×30 | 30 | 86 | EAL95×30-SUS | 30 | 87 |
| EAL95×50 | 50 | 90 | EAL95×50-SUS | 50 | 93 |
Usage Example/Method

Lift the handle to disengage the teeth from the locking element.

Turn the lifted handle to the desired position.

When the hand is released, the lever is returned and clamped due to the force of the internal spring. (When the number of teeth is 18, the teeth engage with the locking element every 20° (20°= 360°/18).)
Caution
The material properties of the resin may degrade when used under high temperatures or high humidity conditions.
Technical Data
Operating temperature -30 to +130℃