Square Shaped T Handle Knob (TH-N)

Caution
Product Description
Knob with T-shaped handle that fits to the hand.
[Features]
· Resin knob with high mechanical strength and available in a wide range of screw sizes from M6 to M12.
· Operating temperature: -30 to +130°C.
[Applications]
· Use when lifting covers off devices or instruments.
Square Type T Handle Outline Drawing & Dimensions

Tapped

Stud

Common outline drawing

Tapped outline drawing

Stud outline drawing
Tapped
| Part Number | D | M | H | A | W | S | Lf | D1 | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|
| TH40N | 40 | M 6 × 1 | 30 | 13 | 13 | 20 | 16 | 9 | 16 |
| TH55N | 55 | 33 | 15 | 15 | 22 | 18 | 10 | 27 | |
| TH55NA | M 8 × 1.25 | 20 | 28 | ||||||
| TH67N | 67 | 37 | 16.5 | 16.5 | 25 | 11 | 36 | ||
| TH80NA | 80 | 41 | 20 | 20 | 26 | 25 | 13 | 50 | |
| TH80N | M10 × 1.5 | 56 | |||||||
| TH95N | 94 | M12 × 1.75 | 46 | 21 | 21 | 28.5 | 18 | 66 |
Stud
| Part Number | D | M | H | A | W | S | L | Weight (g) |
|---|---|---|---|---|---|---|---|---|
| TH40N×20 | 40 | M6 × 1 | 30 | 13 | 13 | 20 | 20 | 17 |
| TH55NA×20 | 55 | M8 × 1.25 | 33 | 15 | 15 | 22 | 28 | |
| TH67N×25 | 67 | 37 | 16.5 | 16.5 | 25 | 25 | 38 | |
| TH80N×30 | 80 | M10 × 1.5 | 41 | 20 | 20 | 26 | 30 | 58 |
| TH95N×30 | 94 | M12 × 1.75 | 46 | 21 | 21 | 28.5 | 68 |
Technical Data
Operating temperature -30 to +130℃
Mechanical strength

Mechanical strength fig.1
| Size | Vertical Direction (F1) Tensile Stress | |
|---|---|---|
| TH-N | 40 | 2.5 kN |
| 55 | 3.3 kN | |
| 67 | 4.5 kN | |
| 80 | 7 kN | |
| 95 | 8 kN | |
Mechanical strength fig.2
Notes
The material properties of the resin may degrade when used under high temperatures or high humidity conditions.