(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can be operated only when the handle is pushed down, so there is no worry of erroneous operation due to accidental contact or other causes.
[Features]
· It can be operated only when the handle is pushed down, so there is no worry of erroneous operation due to accidental contact or other causes.
· Since knurling is applied to the bottom of the main unit, initial tightening work can be done comfortably.
Part Number |
---|
STH67N-M5 |
STH67N-M5X10 |
STH67N-M5X16 |
STH67N-M6 |
STH67N-M6X16 |
STH67N-M6X25 |
STH80N-M6 |
STH80N-M8 |
STH80N-M8X20 |
STH80N-M8X25 |
STH80N-M10X30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 694.76 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 10 | Brass | - | Blind Hole | No | 67 | 42 | ||
฿ 596.60 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M5 | Male thread | 10 | [Steel] Steel | No | - | Zinc Plating | 67 | 42 | ||
฿ 596.88 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 67 | 42 | ||
฿ 597.85 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 10 | Brass | - | Blind Hole | No | 67 | 42 | ||
฿ 597.16 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 67 | 42 | ||
฿ 597.57 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 25 | [Steel] Steel | No | - | Zinc Plating | 67 | 42 | ||
฿ 599.78 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 16 | Brass | - | Blind Hole | No | 80 | 47 | ||
฿ 599.51 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 13 | Brass | - | Blind Hole | No | 80 | 47 | ||
฿ 599.37 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 80 | 47 | ||
฿ 599.64 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 25 | [Steel] Steel | No | - | Zinc Plating | 80 | 47 | ||
฿ 600.47 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M10 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 80 | 47 |
Loading...
Main Body Type | T Shaped | Main Body Material | Polyamide | T Shaped Kind | Bar |
---|---|---|---|---|---|
Additional Function | No | Main Body Surface Treatment | No | Main Body Color | Matt Black |
the color of center cap | Black |
How can we improve?
How can we improve?