(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Strong tightening achievable with the 3 arms, ensuring plenty of grip. Operating temperature -20°C to 110°C.
Mounting Section Type | Round hole | Main Body Type | Polygon | Main Body Material | Phenol |
---|---|---|---|---|---|
Mounting Section Material | Steel | Set Screw Thread Machining | No | Polygon, type | Triangular |
Additional Function | No | Female Thread, Round hole processing | Blind Hole / Accuracy Hole | Main Body Surface Treatment | No |
Mounting Section Surface Treatment | Black Oxide Coating | Main Body Color | Black |
Please check the type/dimensions/specifications of the part TAK80 in the Three-Armed Knob (TAK) series.
Part Number |
---|
TAK100 |
TAK140 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length L (mm) | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 838.60 | 1 Piece(s) | 7 Day(s) | 10 | 8 | 30 | 100 | 47 | ||
฿ 1,534.37 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 30 | 140 | 50 |
How can we improve?
How can we improve?