(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless-steel hand knob ideal for use with medical equipment and food processing machines.
[Features]
· Excellent corrosion resistance.
· 3 types of product mounting specification available: reamed, tapped and tapped through.
· Reamed and tapped types do not have a recess on the top and are ideal for food processing machines and cleaning machines.
[Applications]
· Ideal for knob-operated parts of food processing machines and cleaning machines, etc.
HK-NR-SUS (reamed)
HK-NT-SUS (tapped)
HK-N-SUS (tapped through)
HK-NR-SUS (reamed)
outline drawing
HK-NT-SUS (tapped)
outline drawing
HK-N-SUS (tapped through)
outline drawing
Size | D | d H7 | M | D1 | S | Lf | A | d1 | Lf1 | |
---|---|---|---|---|---|---|---|---|---|---|
HK-NR-SUS HK-NT-SUS HK-N-SUS | 32 | 32 | 6 | M6 × 1 | 12 | 10 | 12 | 15 | 6.4 | 10 |
40 | 40 | 8 | M8 × 1.25 | 14 | 13 | 15 | 18 | 8.4 | 12 | |
50 | 50 | 10 | M10 × 1.5 | 18 | 17 | 18 | 21 | 10.5 | 16 | |
63 | 63 | 12 | M12 × 1.75 | 20 | 21 | 22 | 25 | 13 | 20 |
Reamed | Tapped | Tapped Through | ||||||
---|---|---|---|---|---|---|---|---|
Part Number | H | Weight (g) | Part Number | H | Weight (g) | Part Number | H | Weight (g) |
HK32NR-SUS | 21 | 51 | HK32NT-SUS | 21 | 51 | HK32N-SUS | 20 | 49 |
HK40NR-SUS | 26 | 96 | HK40NT-SUS | 26 | 96 | HK40N-SUS | 25 | 92 |
HK50NR-SUS | 34 | 195 | HK50NT-SUS | 34 | 195 | HK50N-SUS | 32 | 190 |
HK63NR-SUS | 42 | 360 | HK63NT-SUS | 42 | 350 | HK63N-SUS | 40 | 335 |
Main body
Part Number |
---|
HK40N-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Set Screw Thread Machining | Female Thread, Round hole processing | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,187.82 | KNOBS | 1 Piece(s) | Same day | 10 | M8 | Female Thread | 25 | - | Through | 40 | 25 |
Loading...
Main Body Type | Polygon | Main Body Material | Stainless Steel | Mounting Section Material | Stainless Steel |
---|---|---|---|---|---|
Polygon, type | Heptagon | Additional Function | No | Main Body Surface Treatment | Buffing |
Mounting Section Surface Treatment | No | Main Body Color | Silver |
Please check the type/dimensions/specifications of the part HK40N-SUS in the Stainless-Steel Hand Knob (HK-N-SUS) series.
Part Number |
---|
HK32N-SUS |
HK32NR-SUS |
HK32NT-SUS |
HK40NR-SUS |
HK40NT-SUS |
HK50N-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Set Screw Thread Machining | Female Thread, Round hole processing | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,094.53 | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 20 | - | Through | 32 | 20 | ||
฿ 929.53 | 1 Piece(s) | 7 Day(s) | 10 | M6 | Round hole | 15 | No | Accuracy Hole / Blind Hole | 32 | 21 | ||
฿ 1,019.92 | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 15 | - | Blind Hole | 32 | 21 | ||
฿ 1,229.47 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Round hole | 18 | No | Accuracy Hole / Blind Hole | 40 | 26 | ||
฿ 1,314.13 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 18 | - | Blind Hole | 40 | 26 | ||
฿ 1,477.96 | 1 Piece(s) | Same day | 10 | M10 | Female Thread | 32 | - | Through | 50 | 32 |
How can we improve?
How can we improve?