1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Ergonomic Single Wing Nut (ESWN)

Ergonomic Single Wing Nut (ESWN)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 171.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The recess of the wing is designed based on ergonomics to fit the fingers perfectly. Operating temperature -30 degrees to 130 degrees.

[Features]
· The shape of the wings designed based on ergonomics fit the fingers and do not hurt the hand, even when using strong force.
· The cap can be easily removed by pushing out the bolt by the screws from the back

Part Number
ESWN55A
ESWN70
ESWN70A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Length L
(mm)
Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)

฿ 171.23

KNOBS 1 Piece(s) 5 Day(s) 10M8185528

฿ 241.28

KNOBS 1 Piece(s) 5 Day(s) 10M8207036

฿ 228.75

KNOBS 1 Piece(s) 7 Day(s) 10M10207036

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body Type T Shaped Main Body Material Polyamide
Mounting Section Material Brass T Shaped Kind Wing Additional Function No
Female Thread, Round hole processing Blind Hole Main Body Surface Treatment No Mounting Section Surface Treatment No
Main Body Color Matt Black the color of center cap Matt Black