(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
When the knob is pulled up, the serration will come off and it will be freed. Can avoid interference during installation. Operating temperature -30°C to 130°C.
Part Number |
---|
ATH67N-M6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 599.78 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 10 | Brass | - | Blind Hole | No | 67 | 39 |
Loading...
Main Body Type | T Shaped | Main Body Material | Polyamide | T Shaped Kind | Bar |
---|---|---|---|---|---|
Additional Function | No | Main Body Surface Treatment | No | Main Body Color | Matt Black |
the color of center cap | Black |
Please check the type/dimensions/specifications of the part ATH67N-M6 in the T Type Adjustment Handle (ATH-N) series.
Part Number |
---|
ATH67N-M5 |
ATH67N-M5X10 |
ATH67N-M5X16 |
ATH67N-M6X16 |
ATH67N-M6X25 |
ATH80N-M10X30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 669.58 | 1 Piece(s) | 5 Day(s) | 10 | M5 | Female Thread | 10 | Brass | - | Blind Hole | No | 67 | 39 | ||
฿ 596.60 | 1 Piece(s) | 7 Day(s) | 10 | M5 | Male thread | 10 | [Steel] Steel | No | - | Zinc Plating | 67 | 39 | ||
฿ 668.19 | 1 Piece(s) | 5 Day(s) | 10 | M5 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 67 | 39 | ||
฿ 620.12 | 1 Piece(s) | 5 Day(s) | 10 | M6 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 67 | 39 | ||
฿ 597.57 | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 25 | [Steel] Steel | No | - | Zinc Plating | 67 | 39 | ||
฿ 672.22 | 1 Piece(s) | 5 Day(s) | 10 | M10 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 80 | 42 |
How can we improve?
How can we improve?