(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The self-locking type can be installed simply by inserting it firmly, so the standard polishing rod (tolerance h9) can be used as is.
Part Number |
---|
OG25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Grip Material | Mounting Method | Nominal of Thread | Shaft Insertion Hole Diameter d (mm) | Grip thickness D (mm) | Grip length (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 127.57 ฿ 78.11 | GRIPS | 1 Piece(s) | Same day | 10 | Phenol | Press Fitting | - | 6 | 15 | 25 | - |
Loading...
Types | Fixed Shape | Shape | Oval | Grip surface | No |
---|---|---|---|---|---|
Mounting Section Material | Polyamide | Mounting Section Surface Treatment | No |
Please check the type/dimensions/specifications of the part OG25 in the Oval Grip (OG) series.
Part Number |
---|
OG25M |
OG25N-BR |
OG25N-CL |
OG25N-RE |
OG30 |
OG30M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Grip Material | Mounting Method | Nominal of Thread | Shaft Insertion Hole Diameter d (mm) | Grip thickness D (mm) | Grip length (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 137.10 | 1 Piece(s) | Same day | 10 | [Polyamide] Polyamide | Female Thread | M6 | - | 16 | 25 | - | ||
฿ 128.53 | 1 Piece(s) | Same day | 10 | [Polyamide] Polyamide | Press Fitting | - | 6 | 16 | 25 | BR (Black) | ||
฿ 162.63 | 1 Piece(s) | 5 Day(s) | 10 | [Polyamide] Polyamide | Press Fitting | - | 6 | 16 | 25 | CL (White) | ||
฿ 138.77 | 1 Piece(s) | 7 Day(s) | 10 | [Polyamide] Polyamide | Press Fitting | - | 6 | 16 | 25 | RE (Red) | ||
฿ 145.02 | 1 Piece(s) | Same day | 10 | Phenol | Press Fitting | - | 8 | 20 | 31 | - | ||
฿ 129.23 | 1 Piece(s) | 5 Day(s) | 10 | [Polyamide] Polyamide | Female Thread | M8 | - | 20 | 32 | - |
How can we improve?
How can we improve?