1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Level Indicator (LR-C, LT-C) (Part Number)

OIL CAPS

Level Indicator (LR-C, LT-C)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 643.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Oil level gauge with excellent cost performance.
[Features]
· Resin material that is resistant to impacts and does not become discolored due to light.
· Resistant to general chemicals, including those that are oil-based.
· Level plate is removable, meaning printing of max. and min. is possible.
· The front is curved, making characters easy to see and readable from the side thanks to a lens effect.
· Completely sealed so that there is no oil leakage.
· Operating temperature -30 to +90°C.
[Applications]
· As an oil level indicator.

Oil Level Gauge With Excellent Cost Performance

LR-C external appearance (level plate)

LR-C external appearance (level plate)

LT-C external appearance (thermometer)

LT-C external appearance (thermometer)

LR-C, LT-C dimensional drawings

LR-C, LT-C dimensional drawings

Part NumberDialPABMHMass
(g)
Without Protector
Bolt: Steel
LR-76CLevel Plate764018M10 × 1.59990
LT-76CThermometer
(20 to 100°C)
91
LR-127CLevel Plate1278023M12 × 1.75150120
LT-127CThermometer
(0 to 100°C)
121

Specifications chart (mm)

Part Number
LT-76C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdditional Functions for Level Visibility Other Added Functions Elongated Type, Mounting Hole Pitch
(mm)
Rectangle Nominal of Thread M Thermometer Display Range
(℃)
Height L
(mm)
Width W
(mm)
Height H
(mm)
Material of Bolt Dial Position Mounting Hole Diameter d1
(φ)

฿ 1,350.00

OIL CAPS 1 Piece(s) 19 Day(s) 10NoChemical Resistant Products / With Thermometer76M10X1.520~10038.52299SteelThermometer (20 - 100℃)10.5

Loading...

  1. 1

Basic Information

Type Rectangle Elongated Type Standard Body Material Special Transparent Polyamide
Seal Portion Material Nitrile Rubber (NBR) Maximum Operating Temperature(℃) 90 Color Transparency

Please check the type/dimensions/specifications of the part LT-76C in the Level Indicator (LR-C, LT-C) series.

Products with similar specification

Part Number
LR-127C
LR-127C-J
LR-127CP
LR-127CP-J
LR-76C
LR-76C-J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAdditional Functions for Level Visibility Other Added Functions Elongated Type, Mounting Hole Pitch
(mm)
Rectangle Nominal of Thread M Thermometer Display Range
(℃)
Height L
(mm)
Width W
(mm)
Height H
(mm)
Material of Bolt Dial Position Mounting Hole Diameter d1
(φ)

฿ 1,275.00

1 Piece(s) Same day -NoChemical Resistant Products127M12X1.75-38.522150SteelLevel Plate12.5

฿ 729.17

1 Piece(s) 7 Day(s) 10NoChemical Resistant Products127M12X1.75-38.522150ResinLevel Plate10.5

฿ 983.75

1 Piece(s) 7 Day(s) 10NoWith protector / Chemical Resistant Products127M12X1.75-39.527156ResinLevel Plate12.5

฿ 937.50

1 Piece(s) 7 Day(s) 10NoWith protector / Chemical Resistant Products127M12X1.75-39.527156SteelLevel Plate12.5

฿ 1,141.67

1 Piece(s) Same day 10NoChemical Resistant Products76M10X1.5-38.52299SteelLevel Plate10.5

฿ 643.30

1 Piece(s) 7 Day(s) 10NoChemical Resistant Products76M12X1.75-38.52299ResinLevel Plate10.5