Level Indicator (LR-C, LT-C)

Caution
Product Description
Oil level gauge with excellent cost performance.
[Features]
· Resin material that is resistant to impacts and does not become discolored due to light.
· Resistant to general chemicals, including those that are oil-based.
· Level plate is removable, meaning printing of max. and min. is possible.
· The front is curved, making characters easy to see and readable from the side thanks to a lens effect.
· Completely sealed so that there is no oil leakage.
· Operating temperature -30 to +90°C.
[Applications]
· As an oil level indicator.
Oil Level Gauge With Excellent Cost Performance

LR-C external appearance (level plate)

LT-C external appearance (thermometer)

LR-C, LT-C dimensional drawings
| Part Number | Dial | P | A | B | M | H | Mass (g) |
|---|---|---|---|---|---|---|---|
| Without Protector | |||||||
| Bolt: Steel | |||||||
| LR-76C | Level Plate | 76 | 40 | 18 | M10 × 1.5 | 99 | 90 |
| LT-76C | Thermometer (20 to 100°C) | 91 | |||||
| LR-127C | Level Plate | 127 | 80 | 23 | M12 × 1.75 | 150 | 120 |
| LT-127C | Thermometer (0 to 100°C) | 121 |
Specifications chart (mm)