1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Prismatic Type Window (PRS, PRSH) (PRS-13)

OIL CAPS

Prismatic Type Window (PRS, PRSH) (PRS-13)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

You can check the oil level immediately using the prismatic gauge window.

[Features]
· The gauge window has a prism design in which the oil level can be immediately and clearly checked.
· The PRSH type is resistant towards alcohol-based chemicals.

Part Number
PRS-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOther Added Functions Nominal Designation of Circular Screw Thread Seal Portion Material Maximum Operating Temperature
(℃)

฿ 194.53

OIL CAPS 1 Piece(s) 7 Day(s) 10NoG1/2Nitrile Rubber (NBR)100

Loading...

  1. 1

Basic Information

Type Round-shaped type Circular Type Screw-In Type Additional Functions for Level Visibility Prism
Body Material Polyamide Color Black

Please check the type/dimensions/specifications of the part PRS-13 in the Prismatic Type Window (PRS, PRSH) series.

Products with similar specification

Part Number
PRS-16
PRS-21
PRSH-13
PRSH-16
PRSH-21
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOther Added Functions Nominal Designation of Circular Screw Thread Seal Portion Material Maximum Operating Temperature
(℃)

฿ 218.17

1 Piece(s) 7 Day(s) 10NoG3/4Nitrile Rubber (NBR)100

฿ 280.45

1 Piece(s) 7 Day(s) 10NoG1Nitrile Rubber (NBR)100

฿ 286.90

1 Piece(s) 7 Day(s) 10Chemical Resistant ProductsG1/2Fluorine Rubber (FKM)140

฿ 314.40

1 Piece(s) 7 Day(s) 10Chemical Resistant ProductsG3/4Fluorine Rubber (FKM)140

฿ 444.72

1 Piece(s) 7 Day(s) 10Chemical Resistant ProductsG1Fluorine Rubber (FKM)140