1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small X-Axis Rack-and-Pinion Stage TAR

Small X-Axis Rack-and-Pinion Stage TAR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,396.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small rack-and-pinion stage.

[Features]
- Rack-and-pinion approach for quick feeding.
- Does not stick out of the main body, even if the stage surface is moved with a full stroke.
- The feed knob movement area plus the and the main body area equals the effective installation area.
- Dovetail grooves used for the travel guide.
- Has a mechanism for correcting rattling.
- Mounting and fixing holes are bored in both the upper and lower surfaces.
- When the stage is turned over, its lower surface can be used as a stage surface.
- Countersunk mounting screw holes.
- Can be fixed from either above or below.
- Fixing from above: M2, Fixing from below: M3/M4.
- Materials: stage: brass and black chrome plating (stage), brass and chrome plating (bottom spacer).

 
Part Number
TAR-25121
TAR-25161
TAR-2581
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke (Range Selectable) Stroke (X Distance)
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)

฿ 16,718.27

MINIATURE X AXIS STAGE 1 Piece(s) 8 Day(s) 10±30mm or More±454080

฿ 20,036.50

MINIATURE X AXIS STAGE 1 Piece(s) 8 Day(s) 10±30mm or More±655080

฿ 13,396.94

MINIATURE X AXIS STAGE 1 Piece(s) 8 Day(s) 10±10 to 30mm±253050

Loading...

  1. 1

Basic Information

Table Size (Length) L (Range Selectable)(mm) 26~40 Table Size (Width) W (Range Selectable)(mm) ~25 Load Capacity (Range Selectable)(N) 5~30
Feeding Method Rack & Pinion Table Material Brass Table Surface Treatment Low Temperature Black Chrome Plating
Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 20.1~25 Product Category Main Body
Table Size (Length) L(mm) 30 Table Size (Width) W(mm) 25 Load Capacity(N) 24.5
Table Size (Thickness) H(mm) 22 Type X-Axis Stages Feed Knob Position Holoaxial side
Clamp Clamp Lever Reversed Standard Through Hole (Table Center Hole) No
Feed method (rack & pinion type) Standard