(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stepped type positioning pin with different dimensional tolerance at both ends.
[Features]
· A parallel pin used for positioning.
· Use in combination with PJA/PJB bushing for positioning pin.
[Applications]
· Ideal for positioning work.
Basic Shape | Straight/With Air Vent | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Flat |
---|---|---|---|---|---|
Insertion Guide Specifications | No | Mounting Side Shape | Straight(Press Fit) | Surface Treatment | Buffing |
Heat Treatment | No | Material | Steel | Steel Type | SUJ2 |
Insertion Guide Tolerance | h7 | Mounting Side Tolerance | -0.01/-0.03 |
Please check the type/dimensions/specifications of the part PJP-3X10 in the Stepped Positioning Pin PJP series.
Part Number |
---|
PJP-10X25 |
PJP-10X30 |
PJP-12X40 |
PJP-3X15 |
PJP-3X20 |
PJP-4X10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Insertion Guide Outer Dia. D1 (mm) | Mounting Side Outer Dia. d (Ø) | Length (mm) |
---|---|---|---|---|---|---|---|
฿ 362.54 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 25 | ||
฿ 363.01 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 30 | ||
฿ 365.64 | 1 Piece(s) | 8 Day(s) | 12 | 12 | 40 | ||
฿ 309.42 | 1 Piece(s) | 8 Day(s) | 3 | 3 | 15 | ||
฿ 309.42 | 1 Piece(s) | 8 Day(s) | 3 | 3 | 20 | ||
฿ 317.65 | 1 Piece(s) | 8 Day(s) | 4 | 4 | 10 |
How can we improve?
How can we improve?