(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Door can be removed while the hinge is attached, insertion/removal type of SUM material (zinc plating) hinge.
Part Number |
---|
SOH1195HH |
SOH1195TT |
SOS1155 |
SOS1195 |
SOS1195TH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Mounting Method | Mounting Screw Hole Type | Mounting Method Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 610.81 ฿ 320.49 | HINGES | 1 Piece(s) | Same day | 10 | 95 | Screw | Female Thread | Door Side Female Thread/Frame Side Female Thread | ||
฿ 693.83 | HINGES | 1 Piece(s) | 7 Day(s) | 10 | 95 | Others | - | Door Side Pin/Frame Side Pin | ||
฿ 603.84 | HINGES | 1 Piece(s) | 7 Day(s) | 10 | 55 | Screw | Others | Door Side Female Thread/Frame Side Counterbored Hole | ||
฿ 651.16 | HINGES | 1 Piece(s) | 7 Day(s) | 10 | 95 | Screw | Others | Door Side Female Thread/Frame Side Counterbored Hole | ||
฿ 692.28 | HINGES | 1 Piece(s) | 7 Day(s) | 10 | 95 | Others | - | Door Side Pin/Frame Side Counterbored Hole |
Loading...
Body Material | Steel | Main Body Type | Detachable Hinges | Operating Environment | Standard |
---|---|---|---|---|---|
Additional Function | No | Type of Detachable Hinges | Standard | Main Body Surface Treatment | Zinc Plating |
Reversed | Left and Right Combination | Turning Angle(deg) | 360 | Main Body Color | Silver |
How can we improve?
How can we improve?