(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resin hinge. Turning angle max. 220° working temperature max. 80°C min. -20°C
Body Material | Polyamide | Main Body Type | Special Forms | Operating Environment | Standard |
---|---|---|---|---|---|
Mounting Method | Screw | Additional Function | No | Main Body Surface Treatment | No |
Turning Angle(deg) | 220 | Main Body Color | Black |
Please check the type/dimensions/specifications of the part EMH2030TT in the Engineered Plastic, Machinery, Hinge (EMH) series.
Part Number |
---|
EMH2030SS |
EMH2540SS |
EMH2540TT |
EMH3050SS |
EMH3050TT |
EMH4065SS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Mounting Screw Hole Type | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|
฿ 448.34 | 1 Piece(s) | 7 Day(s) | 10 | 30.5 | 19 | Female Thread | 100 | ||
฿ 612.57 | 1 Piece(s) | 5 Day(s) | 10 | 40.5 | 24 | Female Thread | 180 | ||
฿ 392.55 | 1 Piece(s) | 7 Day(s) | 10 | 40.5 | 24 | Male thread | 170 | ||
฿ 527.67 | 1 Piece(s) | 7 Day(s) | 10 | 48.5 | 30 | Female Thread | 370 | ||
฿ 452.08 | 1 Piece(s) | 7 Day(s) | 10 | 48.5 | 30 | Male thread | 220 | ||
฿ 608.93 | 1 Piece(s) | 7 Day(s) | 10 | 66 | 42 | Female Thread | 310 |
How can we improve?
How can we improve?