1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Slide Rail (ARS20D) (ARS20D-80)

SLIDE RAILS

Aluminum Slide Rail (ARS20D) (ARS20D-80)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Aluminum Slide Rail, ARS20D series IMAO CORPORATION.
- ARS20D series is 3 step equal travel / over travel type.
- The overall length of the slide rail can be selected up to 300 mm.
- The travel length of slide rail can be selected up to 345 mm.
- Rated load of slide rail can be selected up to 145 N.
- The material of slide rail is made of Aluminum Alloy (A6N01S-T5).

Part Number
ARS20D-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke Lt
(mm)
Rail Length Ls
(mm)
Load Rating (N/Pair)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 714.42

SLIDE RAILS 1 Piece(s) 5 Day(s) 10808020100 or Less50 or Less

Loading...

  1. 1

Basic Information

Types Slide Shape Rail Material Aluminum Rail Stage Number 3
Height(mm) 16 Width(mm) 20 Rail Surface Treatment Alumite
Locking Mechanism No Removal and Refitting Not Applicable

Please check the type/dimensions/specifications of the part ARS20D-80 in the Aluminum Slide Rail (ARS20D) series.

Products with similar specification

Part Number
ARS20D-100
ARS20D-150
ARS20D-200
ARS20D-300
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke Lt
(mm)
Rail Length Ls
(mm)
Load Rating (N/Pair)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 715.80

1 Piece(s) Same day 1010010030100 or Less50 or Less

฿ 1,071.09

1 Piece(s) 25 Day(s) 1016015080~200~100

฿ 1,123.24

1 Piece(s) 7 Day(s) 10223200140~250~200

฿ 1,469.96

1 Piece(s) Same day 10345300145~350~200