1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Square Rim-Type Handwheel (NS, S, NBS, BS) (Part Number)

HANDWHEELS

Square Rim-Type Handwheel (NS, S, NBS, BS)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 535.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Rim shape with finger grip. [Handle Material]·FC material.

Part Number
S200ER-K20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

฿ 2,633.36

HANDWHEELS 1 Piece(s) 9 Day(s) 10200SteelPresence[Rotating] Rotation TypeChrome Plating[Polyamide] PolyamideNo5745Shaft hole, keyway, press screw holes at one locationφ20mm---

Loading...

  1. 1

Basic Information

Types of Handle 2 Spoked Mounting Section Hole Drilling No

Please check the type/dimensions/specifications of the part S200ER-K20 in the Square Rim-Type Handwheel (NS, S, NBS, BS) series.

Products with similar specification

Part Number
BS100ER-H12
BS100ER-H13
BS100ER-H14
S200ER-K21
S200ER-KM16
S200ER-KM17
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

฿ 1,120.67

1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ12mm---

฿ 1,120.67

1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ13mm---

฿ 1,120.67

1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ14mm---

฿ 2,633.36

1 Piece(s) 9 Day(s) 10200SteelPresence[Rotating] Rotation TypeChrome Plating[Polyamide] PolyamideNo5745Shaft hole, keyway, press screw holes at one locationφ21mm---

฿ 2,866.39

1 Piece(s) 10 Day(s) 10200AluminumPresence[Rotating] Rotation TypePowder Paint[Polyamide] PolyamideNo5745Shaft hole, keyway, press screw hole in 2 places---No Grip

฿ 2,866.39

1 Piece(s) 10 Day(s) 10200AluminumPresence[Rotating] Rotation TypePowder Paint[Polyamide] PolyamideNo5745Shaft hole, keyway, press screw hole in 2 places---No Grip