(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Rim shape with finger grip. [Handle Material]·FC material.
Part Number |
---|
BS100ER-K13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,120.67 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | 100 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole, keyway, press screw holes at one location | φ13mm | - | - | - |
Loading...
Types of Handle | 2 Spoked | Mounting Section Hole Drilling | No |
---|
Please check the type/dimensions/specifications of the part BS100ER-K13 in the Square Rim-Type Handwheel (NS, S, NBS, BS) series.
Part Number |
---|
BS100ER-H12 |
BS100ER-H13 |
BS100ER-H14 |
BS100ER-K14 |
BS100ER-KM10 |
BS100ER-KM11 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,120.67 | 1 Piece(s) | 9 Day(s) | 10 | 100 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole, press screw holes at two location | φ12mm | - | - | - | ||
฿ 1,120.67 | 1 Piece(s) | 9 Day(s) | 10 | 100 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole, press screw holes at two location | φ13mm | - | - | - | ||
฿ 1,120.67 | 1 Piece(s) | 9 Day(s) | 10 | 100 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole, press screw holes at two location | φ14mm | - | - | - | ||
฿ 1,120.67 | 1 Piece(s) | 9 Day(s) | 10 | 100 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole, keyway, press screw holes at one location | φ14mm | - | - | - | ||
฿ 1,355.88 | 1 Piece(s) | 10 Day(s) | 10 | 100 | Aluminum | Presence | [Rotating] Rotation Type | Powder Paint | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | With ER-S type rotating handle | ||
฿ 1,355.88 | 1 Piece(s) | 10 Day(s) | 10 | 100 | Aluminum | Presence | [Rotating] Rotation Type | Powder Paint | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | With ER-S type rotating handle |
How can we improve?
How can we improve?