(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Rim shape with finger grip. [Handle Material]·FC material.
Part Number |
---|
BS160ER-HN14 |
BS160ER-HN15 |
BS160ER-HN16 |
BS160ER-HN17 |
BS160ER-HN18 |
BS160ER-HN19 |
BS160ER-HN20 |
BS160ER-HN21 |
BS160ER-HN22 |
BS160ER-HN23 |
BS160ER-HN24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,933.13 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 160 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
฿ 1,933.13 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 160 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
฿ 1,933.13 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 160 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
฿ 1,933.13 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 160 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
฿ 1,933.13 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 160 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
฿ 1,933.13 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 160 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
฿ 1,933.13 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 160 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
฿ 1,933.13 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 160 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
฿ 1,933.13 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 160 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
฿ 1,933.13 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 160 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole | - | - | - | With ER-S type rotating handle | ||
฿ 1,933.13 | HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 160 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole | - | - | - | With ER-S type rotating handle |
Loading...
Types of Handle | 2 Spoked | Mounting Section Hole Drilling | No |
---|
How can we improve?
How can we improve?