1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Disc-Type Aluminum Handwheel (NDA, DA)

Disc-Type Aluminum Handwheel (NDA, DA)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 533.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A lightweight aluminum disc-type handwheel with excellent mechanical strength. Available with or without the rotating handle.

[Features]
· Made entirely of aluminum. Furthermore, as it also uses the RG-type rotating handle in which the steel parts are largely non-exposed, it suffers little in the way of corrosion and thus can be used for food machinery, etc.

Part Number
DA80RG
DA80RG-H10
DA80RG-H11
DA80RG-H12
DA80RG-H13
DA80RG-H14
DA80RG-H15
DA80RG-HN10
DA80RG-HN11
DA80RG-HN12
DA80RG-HN13
DA80RG-HN14
DA80RG-HN15
DA80RG-K10
DA80RG-K11
DA80RG-K12
DA80RG-KM10
DA80RG-KM11
DA80RG-KM12
DA80RG-S8
DA80RG-S10
DA80RG-T10
DA80RG-T12
DA100RGSALE
DA100RG-H10
DA100RG-H11
DA100RG-H12
DA100RG-H13
DA100RG-H14
DA100RG-H15
DA100RG-H16
DA100RG-H17
DA100RG-HN10
DA100RG-HN11
DA100RG-HN12
DA100RG-HN13
DA100RG-HN14
DA100RG-HN15
DA100RG-HN16
DA100RG-HN17
DA100RG-K10
DA100RG-K11
DA100RG-K12
DA100RG-K13
DA100RG-K14
DA100RG-KM10
DA100RG-KM11
DA100RG-KM12
DA100RG-KM13
DA100RG-S10
DA100RG-S12
DA100RG-T10
DA100RG-T12
DA125RGSALE
DA125RG-H12
DA125RG-H13
DA125RG-H14
DA125RG-H15
DA125RG-H16
DA125RG-H17
DA125RG-H18
DA125RG-H19
DA125RG-H20
DA125RG-HN12
DA125RG-HN13
DA125RG-HN14
DA125RG-HN15
DA125RG-HN16
DA125RG-HN17
DA125RG-HN18
DA125RG-HN19
DA125RG-HN20
DA125RG-K12
DA125RG-K13
DA125RG-K14
DA125RG-K15
DA125RG-K16
DA125RG-K17
DA125RG-KM12
DA125RG-KM13
DA125RG-KM14
DA125RG-KM15
DA125RG-KM16
DA125RG-KM17
DA125RG-S12
DA125RG-S14
DA125RG-T10
DA125RG-T12
DA125RG-T16
DA160RGSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

฿ 833.86

HANDWHEELS 1 Piece(s) 5 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.5266No----

฿ 1,180.26

HANDWHEELS 1 Piece(s) 9 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.5266Shaft hole, press screw holes at two locationφ10mm---

฿ 1,180.26

HANDWHEELS 1 Piece(s) 9 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.5266Shaft hole, press screw holes at two locationφ11mm---

฿ 1,180.26

HANDWHEELS 1 Piece(s) 9 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.5266Shaft hole, press screw holes at two locationφ12mm---

฿ 1,180.26

HANDWHEELS 1 Piece(s) 9 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.5266Shaft hole, press screw holes at two locationφ13mm---

฿ 1,180.26

HANDWHEELS 1 Piece(s) 9 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.5266Shaft hole, press screw holes at two locationφ14mm---

฿ 1,180.26

HANDWHEELS 1 Piece(s) 9 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.5266Shaft hole, press screw holes at two locationφ15mm---

฿ 1,155.77

HANDWHEELS 1 Piece(s) 10 Day(s) 1080[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo32.526-Shaft hole---With RG type rotating handle

฿ 1,155.77

HANDWHEELS 1 Piece(s) 10 Day(s) 1080[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo32.526-Shaft hole---With RG type rotating handle

฿ 1,155.77

HANDWHEELS 1 Piece(s) 10 Day(s) 1080[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo32.526-Shaft hole---With RG type rotating handle

฿ 1,155.77

HANDWHEELS 1 Piece(s) 10 Day(s) 1080[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo32.526-Shaft hole---With RG type rotating handle

฿ 1,155.77

HANDWHEELS 1 Piece(s) 10 Day(s) 1080[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo32.526-Shaft hole---With RG type rotating handle

฿ 1,155.77

HANDWHEELS 1 Piece(s) 10 Day(s) 1080[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo32.526-Shaft hole---With RG type rotating handle

฿ 1,180.26

HANDWHEELS 1 Piece(s) 9 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.5266Shaft hole, keyway, press screw holes at one locationφ10mm---

฿ 1,180.26

HANDWHEELS 1 Piece(s) 9 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.5266Shaft hole, keyway, press screw holes at one locationφ11mm---

฿ 1,180.26

HANDWHEELS 1 Piece(s) 9 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.5266Shaft hole, keyway, press screw holes at one locationφ12mm---

฿ 1,342.72

HANDWHEELS 1 Piece(s) 10 Day(s) 1080[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo32.526-Shaft hole, keyway, press screw hole in 2 places---With RG type rotating handle

฿ 1,342.72

HANDWHEELS 1 Piece(s) 10 Day(s) 1080[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo32.526-Shaft hole, keyway, press screw hole in 2 places---With RG type rotating handle

฿ 1,342.72

HANDWHEELS 1 Piece(s) 10 Day(s) 1080[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo32.526-Shaft hole, keyway, press screw hole in 2 places---With RG type rotating handle

฿ 1,103.28

HANDWHEELS 1 Piece(s) 9 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.5266Square Hole-8mm--

฿ 1,103.28

HANDWHEELS 1 Piece(s) 9 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.5266Square Hole-10mm--

฿ 1,156.89

HANDWHEELS 1 Piece(s) 9 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.526-Tapped Through Hole--M10-

฿ 1,156.89

HANDWHEELS 1 Piece(s) 9 Day(s) 1080AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo32.526-Tapped Through Hole--M12-

฿ 1,151.23

฿ 507.58

HANDWHEELS 1 Piece(s) Same day 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286No----

฿ 1,350.90

HANDWHEELS 1 Piece(s) 10 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ10mm---

฿ 1,350.90

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ11mm---

฿ 1,350.90

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ12mm---

฿ 1,350.90

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ13mm---

฿ 1,350.90

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ14mm---

฿ 1,350.90

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ15mm---

฿ 1,350.90

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ16mm---

฿ 1,350.90

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ17mm---

฿ 1,322.42

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo3828-Shaft hole---With RG type rotating handle

฿ 1,322.42

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo3828-Shaft hole---With RG type rotating handle

฿ 1,322.42

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo3828-Shaft hole---With RG type rotating handle

฿ 1,322.42

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo3828-Shaft hole---With RG type rotating handle

฿ 1,322.42

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo3828-Shaft hole---With RG type rotating handle

฿ 1,322.42

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo3828-Shaft hole---With RG type rotating handle

฿ 1,322.42

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo3828-Shaft hole---With RG type rotating handle

฿ 1,322.42

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo3828-Shaft hole---With RG type rotating handle

฿ 1,350.90

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, keyway, press screw holes at one locationφ10mm---

฿ 1,350.90

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, keyway, press screw holes at one locationφ11mm---

฿ 1,350.90

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, keyway, press screw holes at one locationφ12mm---

฿ 1,350.90

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, keyway, press screw holes at one locationφ13mm---

฿ 1,350.90

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, keyway, press screw holes at one locationφ14mm---

฿ 1,509.37

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo3828-Shaft hole, keyway, press screw hole in 2 places---With RG type rotating handle

฿ 1,509.37

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo3828-Shaft hole, keyway, press screw hole in 2 places---With RG type rotating handle

฿ 1,509.37

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo3828-Shaft hole, keyway, press screw hole in 2 places---With RG type rotating handle

฿ 1,509.37

HANDWHEELS 1 Piece(s) 10 Day(s) 10100[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo3828-Shaft hole, keyway, press screw hole in 2 places---With RG type rotating handle

฿ 1,273.92

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Square Hole-10mm--

฿ 1,273.92

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Square Hole-12mm--

฿ 1,318.54

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo3828-Tapped Through Hole--M10-

฿ 1,318.54

HANDWHEELS 1 Piece(s) 9 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo3828-Tapped Through Hole--M12-

฿ 1,308.38

฿ 713.59

HANDWHEELS 1 Piece(s) Same day 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326No----

฿ 1,641.75

HANDWHEELS 1 Piece(s) 10 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, press screw holes at two locationφ12mm---

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, press screw holes at two locationφ13mm---

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, press screw holes at two locationφ14mm---

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, press screw holes at two locationφ15mm---

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, press screw holes at two locationφ16mm---

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, press screw holes at two locationφ17mm---

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, press screw holes at two locationφ18mm---

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, press screw holes at two locationφ19mm---

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, press screw holes at two locationφ20mm---

฿ 1,607.65

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole---With RG type rotating handle

฿ 1,607.65

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole---With RG type rotating handle

฿ 1,607.65

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole---With RG type rotating handle

฿ 1,607.65

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole---With RG type rotating handle

฿ 1,607.65

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole---With RG type rotating handle

฿ 1,607.65

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole---With RG type rotating handle

฿ 1,607.65

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole---With RG type rotating handle

฿ 1,607.65

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole---With RG type rotating handle

฿ 1,607.65

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole---With RG type rotating handle

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, keyway, press screw holes at one locationφ12mm---

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, keyway, press screw holes at one locationφ13mm---

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, keyway, press screw holes at one locationφ14mm---

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, keyway, press screw holes at one locationφ15mm---

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, keyway, press screw holes at one locationφ16mm---

฿ 1,641.75

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, keyway, press screw holes at one locationφ17mm---

฿ 1,794.60

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole, keyway, press screw hole in 2 places---With RG type rotating handle

฿ 1,794.60

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole, keyway, press screw hole in 2 places---With RG type rotating handle

฿ 1,794.60

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole, keyway, press screw hole in 2 places---With RG type rotating handle

฿ 1,794.60

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole, keyway, press screw hole in 2 places---With RG type rotating handle

฿ 1,794.60

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole, keyway, press screw hole in 2 places---With RG type rotating handle

฿ 1,794.60

HANDWHEELS 1 Piece(s) 10 Day(s) 10125[Polypropylene] Polypropylene Matte BlackPresence[Rotating] Rotation Type-PhenolNo4332-Shaft hole, keyway, press screw hole in 2 places---With RG type rotating handle

฿ 1,564.77

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Square Hole-12mm--

฿ 1,564.77

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Square Hole-14mm--

฿ 1,587.96

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo4332-Tapped Through Hole--M10-

฿ 1,587.96

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo4332-Tapped Through Hole--M12-

฿ 1,587.96

HANDWHEELS 1 Piece(s) 9 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo4332-Tapped Through Hole--M16-

฿ 1,839.85

฿ 1,005.29

HANDWHEELS 1 Piece(s) Same day 10160AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo51376No----

Loading...

Basic Information

Types of Handle Solid Mounting Section Hole Drilling Round hole (blind hole) Set Screw Thread Machining No