(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made using impact- and chemical-resistant special resin materials. A foldable type is also available in which the grip can be stowed away when not in use.
[Features]
· Made using special resin materials which, as well as offering excellent shock and impact resistance, also exhibit excellent durability against most acid, alkali and oil chemicals.
· A rim type with a finger grip.
· The front of the boss hole can be easily covered post-installation with the cap accessory.
Part Number |
---|
SH100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,420.96 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 100 | [Polyamide] Polyamide | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 49 | 22 | 10 | No |
Loading...
Types of Handle | Solid | Surface of Handle | No | Set Screw Thread Machining | No |
---|
Please check the type/dimensions/specifications of the part SH100 in the Solid Handwheel (NSH, SH) series.
Part Number |
---|
NSH125-2M |
NSH125-M |
NSH160 |
SH100-2M |
SH100-M |
SH100F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,550.25 | 1 Piece(s) | 9 Day(s) | 10 | 125 | [Polyamide] Polyamide | No | No (No Grip Mounting Hole) | - | - | - | 57 | 26 | 12 | Two Press Screw Holes | ||
฿ 1,399.30 | 1 Piece(s) | 9 Day(s) | 10 | 125 | [Polyamide] Polyamide | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 57 | 26 | 12 | One Press Screw Hole | ||
฿ 1,770.82 | 1 Piece(s) | 7 Day(s) | 10 | 160 | [Polyamide] Polyamide | No | No (No Grip Mounting Hole) | - | - | - | 64 | 35 | 14 | No | ||
฿ 1,844.34 | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Polyamide] Polyamide | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 49 | 22 | 10 | Two Press Screw Holes | ||
฿ 1,651.89 | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Polyamide] Polyamide | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 49 | 22 | 10 | One Press Screw Hole | ||
฿ 2,660.07 | 1 Piece(s) | Same day | 10 | 100 | [Polyamide] Polyamide | Round hole (accuracy hole) | Presence | [Folding Handle] Bending type | [Polyamide] Polyamide | No | 49 | 22 | 10 | No |
How can we improve?
How can we improve?