1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solid Handwheel (NSH, SH) (Part Number)

HANDWHEELS

Solid Handwheel (NSH, SH)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,041.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Made using impact- and chemical-resistant special resin materials. A foldable type is also available in which the grip can be stowed away when not in use.

[Features]
· Made using special resin materials which, as well as offering excellent shock and impact resistance, also exhibit excellent durability against most acid, alkali and oil chemicals.
· A rim type with a finger grip.
· The front of the boss hole can be easily covered post-installation with the cap accessory.

Part Number
SH160F-2M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work

฿ 3,633.71

HANDWHEELS 1 Piece(s) 9 Day(s) 10160[Polyamide] PolyamideRound hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] PolyamideNo643514Two Press Screw Holes

Loading...

  1. 1

Basic Information

Types of Handle Solid Surface of Handle No Set Screw Thread Machining No

Please check the type/dimensions/specifications of the part SH160F-2M in the Solid Handwheel (NSH, SH) series.

Products with similar specification

Part Number
NSH125-2M
NSH125-M
NSH160
SH160F-M
SH200
SH200-2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work

฿ 1,550.25

1 Piece(s) 9 Day(s) 10125[Polyamide] PolyamideNoNo (No Grip Mounting Hole)---572612Two Press Screw Holes

฿ 1,399.30

1 Piece(s) 9 Day(s) 10125[Polyamide] PolyamideRound hole (accuracy hole)No (No Grip Mounting Hole)---572612One Press Screw Hole

฿ 1,770.82

1 Piece(s) 7 Day(s) 10160[Polyamide] PolyamideNoNo (No Grip Mounting Hole)---643514No

฿ 3,441.27

1 Piece(s) 9 Day(s) 10160[Polyamide] PolyamideRound hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] PolyamideNo643514One Press Screw Hole

฿ 3,209.53

1 Piece(s) 7 Day(s) 10200[Polyamide] PolyamideRound hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo684020No

฿ 3,510.17

1 Piece(s) 9 Day(s) 10200[Polyamide] PolyamideRound hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo684020Two Press Screw Holes