(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Equivalent to SUS304, which has excellent rust prevention, is used.
Part Number |
---|
LB30R-SUS |
LB40R-SUS |
LB50R-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter |
---|---|---|---|---|---|---|---|---|
฿ 620.73 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | 30 | 5 | ||
฿ 622.75 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 6 | ||
฿ 766.56 ฿ 462.08 | LEVERS | 1 Piece(s) | Same day | 10 | 50 | 8 |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Mounting Section Type | Round hole |
Main Body/Lever Material | Stainless Steel | Main Body/Lever Surface Treatment | No | Mounting Section Material | Stainless Steel |
Mounting Section Surface Treatment | No | Female Thread, Round hole processing | Blind Hole | Main Body Color | Silver |
How can we improve?
How can we improve?