1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Flat Tension Lever (FTF/FT) (Part Number)

LEVERS

Flat Tension Lever (FTF/FT)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,049.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lever ideal for use in places with no space above and below.
[Features]
· Since the lever profile height is low and the lever angle is flat at 0°, it is ideal for use in places with no space above or below.
· A variation without a lever is available that can be used by mounting a desired lever.
· Lift the handle to disengage the teeth from the locking element.
· If lever interference occurs during operation, a short lever can be mounted and used.
[Applications]
· Ideal for screw tightening in tight spaces.
· Ideal for position-adjusting parts, such as slides and long holes, etc.

Flat Tension Lever (FTF, FT)

FTF FTFN (tapped, with lever and without lever)

 FTF FTFN
(tapped, with lever and without lever)

FTF FTFN FTF-SUS (tapped) dimensional drawing

FTF FTFN FTF-SUS (tapped)
dimensional drawing

FT-SUS FTN (stud, with lever and without lever)

 FT-SUSFTN
(stud, with lever and without lever)

FT FTN FT-SUS (stud) dimensional drawing

FT FTN FT-SUS (stud)
dimensional drawing

SizeRMHDH1H2D1D2D3M1Lf1No. of Teeth
FTF FT8102M8 × 1.251233192313.52510M8 × 1826
FTFN FTN10131M10 × 1.513.5412226193012M10 × 1930
FTF-SUS12M12 × 1.75
FT-SUS16148M16 × 217452833233714M12 × 136
TypeMain bodyGrip
FTF
FT
SUM22L
Black oxide coating
Phenol resin
Black
FTFN FTN-
FTF-SUS
FT-SUS
SUS303Phenol resin
Black

FTF FTF-SUS (Tapped, With Lever)

SteelSUSLfWeight
(g)
Part NumberPart Number
FTF8FTF8-SUS18160
FTF10FTF10-SUS21290
FTF12FTF12-SUS
FTF16FTF16-SUS27450

FTFN (Tapped, Without Lever)

SteelLfWeight
(g)
Part Number
FTFN818100
FTFN1021175
FTFN12

FT FT-SUS (Stud, With Lever)

SteelSUSLWeight
(g)
Part NumberPart Number
FT8×30FT8×30-SUS30180
FT8×40FT8×40-SUS40185
FT8×50FT8×50-SUS50190
FT10×30FT10×30-SUS30320
FT10×40FT10×40-SUS40325
FT10×50FT10×50-SUS50330
FT10×60FT10×60-SUS60340
FT12×30R12×30-SUS30330
FT12×40FT12×40-SUS40340
FT12×50FT12×50-SUS50345
FT12×60FT12×60-SUS60355
FT16×40FT16×40-SUS40550
FT16×50FT16×50-SUS50565
FT16×60FT16×60-SUS60580

FTN (Stud, Without Lever)

SteelLWeight
(g)
Part Number
FTN8×3030120
FTN8×4040125
FTN8×5050130
FTN10×3030205
FTN10×4040210
FTN10×5050215
FTN10×6060225
FTN12×3030215
FTN12×4040225
FTN12×5050230
FTN12×6060240
Part Number
FTFN8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Lever Shape with Knob Mounting Section Type Rotating Radius R
(mm)
Main Body/Lever Material Main Body/Lever Surface Treatment Mounting Section Material Mounting Section Surface Treatment Knob Material Surface Treatment of knob Mounting Section Diameter (mm) and/or Diameter Mounting Section Length
(mm)
Tightening Force
(N)
Male Tip Machining Female Thread, Round hole processing Stroke Width
(mm)
Main Body Color

฿ 1,129.33

LEVERS 1 Piece(s) 7 Day(s) 10Without Knob-Female Thread102[Steel] SteelBlack Oxide Coating[Steel] SteelBlack Oxide Coating--M8---Blind Hole4Black

Loading...

  1. 1
 

Basic Information

Application Clamp Type Clamp Clamp Mechanism Operation direction Horizontal

Please check the type/dimensions/specifications of the part FTFN8 in the Flat Tension Lever (FTF/FT) series.

Products with similar specification

Part Number
FT10X40-SUS
FT10X50
FT10X50-SUS
FTN10X30
FTN10X40
FTN10X50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Lever Shape with Knob Mounting Section Type Rotating Radius R
(mm)
Main Body/Lever Material Main Body/Lever Surface Treatment Mounting Section Material Mounting Section Surface Treatment Knob Material Surface Treatment of knob Mounting Section Diameter (mm) and/or Diameter Mounting Section Length
(mm)
Tightening Force
(N)
Male Tip Machining Female Thread, Round hole processing Stroke Width
(mm)
Main Body Color

฿ 4,163.52

1 Piece(s) 7 Day(s) 10With GripGrip BallMale thread131[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNoPhenolNoM104012800No-4Silver

฿ 1,386.43

1 Piece(s) 7 Day(s) 10With GripGrip BallMale thread131[Steel] SteelBlack Oxide Coating[Steel] SteelBlack Oxide CoatingPhenolNoM105012800No-4Black

฿ 4,164.29

1 Piece(s) 7 Day(s) 10With GripGrip BallMale thread131[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNoPhenolNoM105012800No-4Silver

฿ 1,330.66

1 Piece(s) 7 Day(s) 10Without Knob-Male thread131[Steel] SteelBlack Oxide Coating[Steel] SteelBlack Oxide Coating--M103012800No-4Black

฿ 1,446.81

1 Piece(s) 7 Day(s) 10Without Knob-Male thread131[Steel] SteelBlack Oxide Coating[Steel] SteelBlack Oxide Coating--M104012800No-4Black

฿ 1,447.50

1 Piece(s) 7 Day(s) 10Without Knob-Male thread131[Steel] SteelBlack Oxide Coating[Steel] SteelBlack Oxide Coating--M105012800No-4Black