(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lever ideal for use in places with no space above and below.
[Features]
· Since the lever profile height is low and the lever angle is flat at 0°, it is ideal for use in places with no space above or below.
· A variation without a lever is available that can be used by mounting a desired lever.
· Lift the handle to disengage the teeth from the locking element.
· If lever interference occurs during operation, a short lever can be mounted and used.
[Applications]
· Ideal for screw tightening in tight spaces.
· Ideal for position-adjusting parts, such as slides and long holes, etc.
FTF FTFN
(tapped, with lever and without lever)
FTF FTFN FTF-SUS (tapped)
dimensional drawing
FT-SUSFTN
(stud, with lever and without lever)
FT FTN FT-SUS (stud)
dimensional drawing
Size | R | M | H | D | H1 | H2 | D1 | D2 | D3 | M1 | Lf1 | No. of Teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
FTF FT | 8 | 102 | M8 × 1.25 | 12 | 33 | 19 | 23 | 13.5 | 25 | 10 | M8 × 1 | 8 | 26 |
FTFN FTN | 10 | 131 | M10 × 1.5 | 13.5 | 41 | 22 | 26 | 19 | 30 | 12 | M10 × 1 | 9 | 30 |
FTF-SUS | 12 | M12 × 1.75 | |||||||||||
FT-SUS | 16 | 148 | M16 × 2 | 17 | 45 | 28 | 33 | 23 | 37 | 14 | M12 × 1 | 36 |
Type | Main body | Grip |
---|---|---|
FTF FT | SUM22L Black oxide coating | Phenol resin Black |
FTFN FTN | - | |
FTF-SUS FT-SUS | SUS303 | Phenol resin Black |
Steel | SUS | Lf | Weight (g) |
---|---|---|---|
Part Number | Part Number | ||
FTF8 | FTF8-SUS | 18 | 160 |
FTF10 | FTF10-SUS | 21 | 290 |
FTF12 | FTF12-SUS | ||
FTF16 | FTF16-SUS | 27 | 450 |
Steel | Lf | Weight (g) |
---|---|---|
Part Number | ||
FTFN8 | 18 | 100 |
FTFN10 | 21 | 175 |
FTFN12 |
Steel | SUS | L | Weight (g) |
---|---|---|---|
Part Number | Part Number | ||
FT8×30 | FT8×30-SUS | 30 | 180 |
FT8×40 | FT8×40-SUS | 40 | 185 |
FT8×50 | FT8×50-SUS | 50 | 190 |
FT10×30 | FT10×30-SUS | 30 | 320 |
FT10×40 | FT10×40-SUS | 40 | 325 |
FT10×50 | FT10×50-SUS | 50 | 330 |
FT10×60 | FT10×60-SUS | 60 | 340 |
FT12×30 | R12×30-SUS | 30 | 330 |
FT12×40 | FT12×40-SUS | 40 | 340 |
FT12×50 | FT12×50-SUS | 50 | 345 |
FT12×60 | FT12×60-SUS | 60 | 355 |
FT16×40 | FT16×40-SUS | 40 | 550 |
FT16×50 | FT16×50-SUS | 50 | 565 |
FT16×60 | FT16×60-SUS | 60 | 580 |
Steel | L | Weight (g) |
---|---|---|
Part Number | ||
FTN8×30 | 30 | 120 |
FTN8×40 | 40 | 125 |
FTN8×50 | 50 | 130 |
FTN10×30 | 30 | 205 |
FTN10×40 | 40 | 210 |
FTN10×50 | 50 | 215 |
FTN10×60 | 60 | 225 |
FTN12×30 | 30 | 215 |
FTN12×40 | 40 | 225 |
FTN12×50 | 50 | 230 |
FTN12×60 | 60 | 240 |
Part Number |
---|
FT12X60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Lever Shape with Knob | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Material | Main Body/Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Knob Material | Surface Treatment of knob | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,478.82 ฿ 750.06 | LEVERS | 1 Piece(s) | Same day | 10 | With Grip | Grip Ball | Male thread | 131 | [Steel] Steel | Black Oxide Coating | [Steel] Steel | Black Oxide Coating | Phenol | No | M12 | 60 | 18600 | No | - | 4 | Black |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation direction | Horizontal |
---|
Please check the type/dimensions/specifications of the part FT12X60 in the Flat Tension Lever (FTF/FT) series.
Part Number |
---|
FT10X40-SUS |
FT10X50 |
FT10X50-SUS |
FT12X60-SUS |
FT16X40 |
FT16X40-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Lever Shape with Knob | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Material | Main Body/Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Knob Material | Surface Treatment of knob | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,163.52 | 1 Piece(s) | 7 Day(s) | 10 | With Grip | Grip Ball | Male thread | 131 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | Phenol | No | M10 | 40 | 12800 | No | - | 4 | Silver | ||
฿ 1,386.43 | 1 Piece(s) | 7 Day(s) | 10 | With Grip | Grip Ball | Male thread | 131 | [Steel] Steel | Black Oxide Coating | [Steel] Steel | Black Oxide Coating | Phenol | No | M10 | 50 | 12800 | No | - | 4 | Black | ||
฿ 4,164.29 | 1 Piece(s) | 7 Day(s) | 10 | With Grip | Grip Ball | Male thread | 131 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | Phenol | No | M10 | 50 | 12800 | No | - | 4 | Silver | ||
฿ 4,168.17 | 1 Piece(s) | 7 Day(s) | 10 | With Grip | Grip Ball | Male thread | 131 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | Phenol | No | M12 | 60 | 18600 | No | - | 4 | Silver | ||
฿ 1,656.47 | 1 Piece(s) | 25 Day(s) | 10 | With Grip | Grip Ball | Male thread | 148 | [Steel] Steel | Black Oxide Coating | [Steel] Steel | Black Oxide Coating | Phenol | No | M16 | 40 | 33500 | No | - | 5 | Black | ||
฿ 4,910.73 | 1 Piece(s) | 7 Day(s) | 10 | With Grip | Grip Ball | Male thread | 148 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | Phenol | No | M16 | 40 | 33500 | No | - | 5 | Silver |
How can we improve?
How can we improve?