Flat Tension Lever (FTF/FT)

Caution
Product Description
Lever ideal for use in places with no space above and below.
[Features]
· Since the lever profile height is low and the lever angle is flat at 0°, it is ideal for use in places with no space above or below.
· A variation without a lever is available that can be used by mounting a desired lever.
· Lift the handle to disengage the teeth from the locking element.
· If lever interference occurs during operation, a short lever can be mounted and used.
[Applications]
· Ideal for screw tightening in tight spaces.
· Ideal for position-adjusting parts, such as slides and long holes, etc.
Flat Tension Lever (FTF, FT)

FTF FTFN
(tapped, with lever and without lever)

FTF FTFN FTF-SUS (tapped)
dimensional drawing

FT-SUSFTN
(stud, with lever and without lever)

FT FTN FT-SUS (stud)
dimensional drawing
| Size | R | M | H | D | H1 | H2 | D1 | D2 | D3 | M1 | Lf1 | No. of Teeth | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FTF FT | 8 | 102 | M8 × 1.25 | 12 | 33 | 19 | 23 | 13.5 | 25 | 10 | M8 × 1 | 8 | 26 |
| FTFN FTN | 10 | 131 | M10 × 1.5 | 13.5 | 41 | 22 | 26 | 19 | 30 | 12 | M10 × 1 | 9 | 30 |
| FTF-SUS | 12 | M12 × 1.75 | |||||||||||
| FT-SUS | 16 | 148 | M16 × 2 | 17 | 45 | 28 | 33 | 23 | 37 | 14 | M12 × 1 | 36 | |
| Type | Main body | Grip |
|---|---|---|
| FTF FT | SUM22L Black oxide coating | Phenol resin Black |
| FTFN FTN | - | |
| FTF-SUS FT-SUS | SUS303 | Phenol resin Black |
FTF FTF-SUS (Tapped, With Lever)
| Steel | SUS | Lf | Weight (g) |
|---|---|---|---|
| Part Number | Part Number | ||
| FTF8 | FTF8-SUS | 18 | 160 |
| FTF10 | FTF10-SUS | 21 | 290 |
| FTF12 | FTF12-SUS | ||
| FTF16 | FTF16-SUS | 27 | 450 |
FTFN (Tapped, Without Lever)
| Steel | Lf | Weight (g) |
|---|---|---|
| Part Number | ||
| FTFN8 | 18 | 100 |
| FTFN10 | 21 | 175 |
| FTFN12 |
FT FT-SUS (Stud, With Lever)
| Steel | SUS | L | Weight (g) |
|---|---|---|---|
| Part Number | Part Number | ||
| FT8×30 | FT8×30-SUS | 30 | 180 |
| FT8×40 | FT8×40-SUS | 40 | 185 |
| FT8×50 | FT8×50-SUS | 50 | 190 |
| FT10×30 | FT10×30-SUS | 30 | 320 |
| FT10×40 | FT10×40-SUS | 40 | 325 |
| FT10×50 | FT10×50-SUS | 50 | 330 |
| FT10×60 | FT10×60-SUS | 60 | 340 |
| FT12×30 | R12×30-SUS | 30 | 330 |
| FT12×40 | FT12×40-SUS | 40 | 340 |
| FT12×50 | FT12×50-SUS | 50 | 345 |
| FT12×60 | FT12×60-SUS | 60 | 355 |
| FT16×40 | FT16×40-SUS | 40 | 550 |
| FT16×50 | FT16×50-SUS | 50 | 565 |
| FT16×60 | FT16×60-SUS | 60 | 580 |
FTN (Stud, Without Lever)
| Steel | L | Weight (g) |
|---|---|---|
| Part Number | ||
| FTN8×30 | 30 | 120 |
| FTN8×40 | 40 | 125 |
| FTN8×50 | 50 | 130 |
| FTN10×30 | 30 | 205 |
| FTN10×40 | 40 | 210 |
| FTN10×50 | 50 | 215 |
| FTN10×60 | 60 | 225 |
| FTN12×30 | 30 | 215 |
| FTN12×40 | 40 | 225 |
| FTN12×50 | 50 | 230 |
| FTN12×60 | 60 | 240 |