(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Die-cast zinc handle that can be used in a variety of situations.
[Features]
· Mount hole shape can be chosen according to use.
· FLR square hole with locking-pin hole.
· FLS type is provided with a setscrew hole and comes with a hex. socket setscrew.
[Applications]
· Ideal for lever-operated parts of various devices.
Product Appearance
Accessories
Features
Material
Dimensional Drawing
Part Number | R | d (H9) | H | D | H1 | D1 | A | B | Lf | d1 | C | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
FLR 6 | 40 | 6 | 27 | 14 | 17 | 13.5 | 8 | 11 | 13 | 2.3 | 5.5 | 25 |
FLR 8 | 65 | 8 | 36.5 | 18.5 | 18 | 18 | 9 | 16 | 2.8 | 50 | ||
FLR10 | 80 | 10 | 45 | 22 | 22 | 21.5 | 11 | 14 | 18 | 3.8 | 7 | 80 |
FLR12 | 95 | 12 | 54 | 26 | 26 | 25.5 | 13 | 17 | 20 | 8.5 | 135 |
Part Number | R | W (H11) | H | D | H1 | D1 | A | B | Lf | M | C | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
FLS 5 | 40 | 5 | 27 | 14 | 17 | 13.5 | 8 | 11 | 13 | M4 × 0.7 | 5.5 | 25 |
FLS 6 | 65 | 6 | 36.5 | 18.5 | 18 | 18 | 9 | 16 | 50 | |||
FLS 8 | 80 | 8 | 45 | 22 | 22 | 21.5 | 11 | 14 | 18 | M5 × 0.8 | 7 | 80 |
FLS10 | 95 | 10 | 54 | 26 | 26 | 25.5 | 13 | 17 | 20 | 8.5 | 135 | |
FLS12 | 110 | 12 | 63 | 31 | 31 | 30.5 | 16 | 21 | 26 | 10.5 | 225 |
Part Number |
---|
FLS12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Female Thread, Round hole processing |
---|---|---|---|---|---|---|---|---|---|---|
฿ 862.18 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Square Hole | 110 | 12 | - |
Loading...
Application | Operation | Type operation | No | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | Main Body/Lever Material | Zinc Die-Casting | Main Body/Lever Surface Treatment | Paint |
Mounting Section Material | Zinc Die-Casting | Mounting Section Surface Treatment | No | Lever Angle(rad) | 20 |
Main Body Color | Silver gray |
Please check the type/dimensions/specifications of the part FLS12 in the Fixed Lever (FLR, FLS) series.
Part Number |
---|
FLR6 |
FLR8 |
FLS10 |
FLS5 |
FLS6 |
FLS8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Female Thread, Round hole processing |
---|---|---|---|---|---|---|---|---|---|
฿ 317.60 | 1 Piece(s) | Same day | 10 | Round hole | 40 | 6 | Accuracy Hole | ||
฿ 424.59 | 1 Piece(s) | 5 Day(s) | 10 | Round hole | 65 | 8 | Accuracy Hole | ||
฿ 652.26 | 1 Piece(s) | 8 Day(s) | 10 | Square Hole | 95 | 10 | - | ||
฿ 359.93 | 1 Piece(s) | Same day | 10 | Square Hole | 40 | 5 | - | ||
฿ 436.52 | 1 Piece(s) | Same day | 10 | Square Hole | 65 | 6 | - | ||
฿ 581.09 | 1 Piece(s) | Same day | 10 | Square Hole | 80 | 8 | - |
How can we improve?
How can we improve?