(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Large clamping force can be obtained because the lever part is long.
[Features]
· Lift the handle to disengage the teeth from the locking element.
· Large thread size and long lever can generate a large clamping force even with a light load.
· Since all parts, except for the ball knob, are stainless steel the lever is robust and strong.
· Main body available in steel and stainless-steel materials.
· Can be used in tight places where a handle cannot be turned 360°.
· After screw tightening, the lifted handle can be moved to an arbitrary position.
[Applications]
· Ideal for firm screw tightening and for position-adjusting parts, such as slides and long holes, etc.
Tension lever external appearance
Type | Body/Lever | Screw Part | Grip |
---|---|---|---|
TLF-N | SUM22L Powder coating Black | SUM22L Black oxide coating | Phenol resin Black |
TL-N | |||
TLF-N-SUS | SUS303 | SUS303 | |
TL-N-SUS |
Dimensional Drawing
Size | R | M | H | D | H1 | H2 | D1 | D2 | D3 | S | No. of Teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TLF-N TL-N TLF-N-SUS TL-N-SUS | 10 | 87 | M10 × 1.5 | 58 | 24 | 44 | 49 | 16 | 25 | 10 | 4 | 22 |
12 | 106 | M12 × 1.75 | 68 | 28 | 51 | 57 | 19 | 32 | 12 | 5 | 24 | |
16 | 128 | M16 × 2 | 80 | 33 | 57 | 64 | 23 | 13 | 26 | |||
20 | M20 × 2.5 | 89 | 41 | 67 | 75 | 30 | 6 | 36 |
Lift the handle to disengage the teeth from the locking element.
Turn the lifted handle to the desired position.
When the hand is released the lever is returned and clamped due to the force of the internal spring.
(When the number of teeth is 24, the teeth engage with the locking element every 15° (15° = 360°/24).)
Steel | SUS | Lf | Weight (g) |
---|---|---|---|
Part Number | Part Number | ||
TLF10N | TLF10N-SUS | 14 | 170 |
TLF12N | TLF12N-SUS | 17 | 260 |
TLF16N | TLF16N-SUS | 23 | 400 |
TLF20N | TLF20N-SUS | 27 | 670 |
Steel | SUS | L | Weight (g) |
---|---|---|---|
Part Number | Part Number | ||
TL10×30N | TL10×30N-SUS | 30 | 180 |
TL10×40N | TL10×40N-SUS | 40 | 190 |
TL10×50N | TL10×50N-SUS | 50 | 205 |
TL12×30N | TL12×30N-SUS | 30 | 295 |
TL12×40N | TL12×40N-SUS | 40 | 300 |
TL12×50N | TL12×50N-SUS | 50 | 310 |
TL12×60N | TL12×60N-SUS | 60 | 320 |
TL16×30N | TL16×30N-SUS | 30 | 460 |
TL16×40N | TL16×40N-SUS | 40 | 470 |
TL16×50N | TL16×50N-SUS | 50 | 485 |
TL16×60N | TL16×60N-SUS | 60 | 500 |
TL20×40N | TL20×40N-SUS | 40 | 850 |
TL20×60N | TL20×60N-SUS | 60 | 895 |
TL20×80N | TL20×80N-SUS | 80 *) | 935 |
Stud-type tightening capacity measurement drawing
Size | TL-N TL-N-SUS | |||
---|---|---|---|---|
10 | 12 | 16 | 20 | |
Thread Diameter | M10 | M12 | M16 | M20 |
Turning Radius (mm) | 87 | 106 | 128 | 128 |
Load Capacity (N) | 300 | 420 | 670 | 1,080 |
Allowable Tightening Force (kN) | 12.8 | 18.6 | 33.5 | 52.3 |
Part Number |
---|
TL10X30N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Material | Main Body/Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,130.24 | LEVERS | 1 Piece(s) | 15 Day(s) | 10 | Male thread | 87 | [Steel] Steel | Powder Paint | [Steel] Steel | Black Oxide Coating | M10 | 30 | 12800 | No | - | 5 | Black |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | With Grip | Lever Shape with Knob | Grip Ball | Knob Material | Phenol |
Surface Treatment of knob | No | Lever Angle(rad) | 20 |
Please check the type/dimensions/specifications of the part TL10X30N in the Tension Lever (TLF-N/TL-N) series.
Part Number |
---|
TL10X30N-SUS |
TL10X40N |
TL10X40N-SUS |
TL10X50N |
TL10X50N-SUS |
TL12X30N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Material | Main Body/Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,353.73 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 87 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | M10 | 30 | 12800 | No | - | 5 | Silver | ||
฿ 1,250.42 | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 87 | [Steel] Steel | Powder Paint | [Steel] Steel | Black Oxide Coating | M10 | 40 | 12800 | No | - | 5 | Black | ||
฿ 3,430.26 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 87 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | M10 | 40 | 12800 | No | - | 5 | Silver | ||
฿ 1,183.09 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 87 | [Steel] Steel | Powder Paint | [Steel] Steel | Black Oxide Coating | M10 | 50 | 12800 | No | - | 5 | Black | ||
฿ 3,432.58 | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 87 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | M10 | 50 | 12800 | No | - | 5 | Silver | ||
฿ 1,520.66 | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 106 | [Steel] Steel | Powder Paint | [Steel] Steel | Black Oxide Coating | M12 | 30 | 18600 | No | - | 6 | Black |
How can we improve?
How can we improve?