1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Five Lobe Knob (FK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Five Lobe Knob (FK)
  • Five Lobe Knob (FK)
  • Five Lobe Knob (FK)
  • Five Lobe Knob (FK)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 208.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pentagonal resin knob with square hole specification for the boss. Operating temperature -30°C to 130°C.

Features

●Knob that is used by inserting in the corner shaft.

Specification

●Heat Resistance Temperature: 110°C

Materials

●Knob: Phenol Resin
●Insert: Brass
Part Number
FK40S
FK40S6-PA
FK50SSALE
FK50S6-PA
FK50S7-PA
FK60SSALE
FK63S6-PA
FK63S7-PA
FK63S8-PASALE
FK70SSALE
FK74S7-PA
FK74S8-PA
FK74S9-PA
FK74S10-PA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Length L
(mm)
Main Body Material Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)
Main Body Color

฿ 269.00

KNOBS 1 Piece(s) 1 Day(s) 10610Phenol4015Black

฿ 208.71

KNOBS 1 Piece(s) 5 Day(s) 10610[Polyamide] Polyamide4017Matt Black

฿ 293.26

฿ 200.30

KNOBS 1 Piece(s) Same day 10610Phenol5018Black

฿ 244.59

KNOBS 1 Piece(s) 5 Day(s) 10610[Polyamide] Polyamide5020Matt Black

฿ 244.43

KNOBS 1 Piece(s) 5 Day(s) 10710[Polyamide] Polyamide5020Matt Black

฿ 361.00

฿ 249.13

KNOBS 1 Piece(s) Same day 10710Phenol6020Black

฿ 271.11

KNOBS 1 Piece(s) 7 Day(s) 10610[Polyamide] Polyamide6321.5Matt Black

฿ 270.95

KNOBS 1 Piece(s) 7 Day(s) 10710[Polyamide] Polyamide6321.5Matt Black

฿ 378.60

฿ 251.69

KNOBS 1 Piece(s) Same day 10810[Polyamide] Polyamide6321.5Matt Black

฿ 419.00

฿ 289.11

KNOBS 1 Piece(s) Same day 10814Phenol7022Black

฿ 318.18

KNOBS 1 Piece(s) 7 Day(s) 10714[Polyamide] Polyamide7424.5Matt Black

฿ 318.02

KNOBS 1 Piece(s) 7 Day(s) 10814[Polyamide] Polyamide7424.5Matt Black

฿ 318.04

KNOBS 1 Piece(s) 7 Day(s) 10914[Polyamide] Polyamide7424.5Matt Black

฿ 331.38

KNOBS 1 Piece(s) 5 Day(s) 101014[Polyamide] Polyamide7424.5Matt Black

Loading...

  1. 1

Basic Information

Mounting Section Type Square Hole Main Body Type Polygon Mounting Section Material Brass
Polygon, type Pentagon Additional Function No Main Body Surface Treatment No
Mounting Section Surface Treatment No