1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bar Knob (BK)

Bar Knob (BK)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 497.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Strong tightening can be done by using the bar.

[Features]
· Strong tightening can be performed by using the bar

 
Part Number
BK50X12T
BK50X16T
BK63X12T
BK63X16TSALE
BK90X20T
BK90X24T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Length L
(mm)
Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)

฿ 501.27

KNOBS 1 Piece(s) 7 Day(s) 10M12355054

฿ 497.25

KNOBS 1 Piece(s) 5 Day(s) 10M16355054

฿ 677.19

KNOBS 1 Piece(s) 7 Day(s) 10M1239.56359

฿ 623.84

฿ 400.69

KNOBS 1 Piece(s) Same day 10M1639.56359

฿ 950.00

KNOBS 1 Piece(s) 8 Day(s) 10M2054.59059

฿ 1,005.97

KNOBS 1 Piece(s) 7 Day(s) 10M2454.59059

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body Type Special Forms Main Body Material Steel
Mounting Section Material Steel Additional Function No Female Thread, Round hole processing Through
Main Body Surface Treatment Powder Baked Paint Mounting Section Surface Treatment No Main Body Color Black