Knurled Grip Knob (KGK/KGP/KGI)

Caution
Product Description
Knob can be used as a knob for adjustment.
[Features]
· Can easily be mounted to a shaft using a set bolt.
· With excellent resistance to acids, alkalies and oils and grease making it ideal for use as an operation knob for oil equipment and devices.
· KGP with indicator and KGI graduated types available.
· Operating temperature: -30 to +130°C.
· Available in various types: plain, with indicator and graduated.
[Applications]
· Ideal as a volume knob for a potentiometer, etc.
Plain Flange, Graduated Flange, Indicator Flange Types Available

KGK
(plain)

KGP
(with indicator)

KGI
(graduated)
Product Details

Outline drawing
| Plain | With Guidelines | With Scale | D | d (H10) | H | Lf | Lf1 | D1 | d1 | M | A | B | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Part Number | Part Number | Part Number | |||||||||||
| KGK25 | KGP25 | KGI25 | 27 | 6 | 30 | 24 | 12 | 25 | 22 | M4 × 0.7 | 18 | 12 | 10 |
| KGK30 | KGP30 | KGI30 | 32 | 8 | 38 | 30 | 13 | 30 | 25 | 23 | 13 | 20 | |
| KGK35 | KGP35 | KGI35 | 35 | 10 | 45 | 37 | 15 | 33 | 28 | M5 × 0.8 | 27 | 15 | 25 |
| KGK40 | KGP40 | KGI40 | 40 | 12 | 52 | 44 | 16 | 38 | 33 | 32 | 16 | 33 |