Tapped Lobe Knob (TLK)

Brand :
IMAO
Caution
Product Description
Star-shaped resin through knob that fits to the hand.
[Features]
· Tapped through specification.
· Operating Temperature: -20 to +110°C.
[Applications]
· Ideal for screw fastening parts of various devices
Resin Knob With Tapped Boss Part

Plastic Lobe Knob external appearance
Product Details

Dimensional Drawing
| Part Number | D | M | H | D2 | S | Lf | D1 | A | d1 | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| TLK40A | 40 | M6 × 1 | 28 | 21 | 13 | 18 | 14 | 1.5 | 13 | 42 |
| TLK40 | M8 × 1.25 | 38 | ||||||||
| TLK40B | M10 × 1.5 | 34 | ||||||||
| TLK50 | 50 | 34 | 25 | 15 | 22 | 16 | 62 | |||
| TLK50A | M12 × 175 | 55 | ||||||||
| TLK60A | 60 | M10 × 1.5 | 38 | 27 | 18 | 26 | 17 | 15 | 97 | |
| TLK60 | M12 × 175 | 90 | ||||||||
| TLK70 | 70 | 45 | 30 | 21 | 17 | 125 | ||||
| TLK85 | 85 | M16 × 2 | 56 | 35 | 32 | 35 | 24 | 2 | 18 | 210 |
Material & Finish
- Knob: phenol resin, black gloss finish
- Tapped: brass (cadmium-reducing material)