1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Knurled Knob (SMK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Plastic Knurled Knob (SMK)
  • Plastic Knurled Knob (SMK)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 106.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Knobs can be made to accept commercially available hex screws or nuts.
[Features]
· Commercially available hex screws and hex nuts can be fitted into the hex socket on the main body.
· Operating temperature: -30 to +90°C
[Applications]
· Ideal for screw fastening parts of various devices.

Commercially available screws or nuts can be used to create a knob to suit the application

Plastic Knurled Knob external appearance

Plastic Knurled Knob external appearance

Product Details

Dimensional Drawing

Dimensional Drawing

Part NumberDWHD1SdLfWeight (g)
SMK35M5358 (For M5)3218155412
SMK35M610 (For M6)611
SMK35M813 (For M8)810
SMK50M65010 (For M6)4023216523
SMK50M813 (For M8)822
SMK70M8707130.540964

Material

  • Knob: polyamide, matte black
  • Cap: polypropylene, orange gloss finish

Installation Method

Correct installation method

Correct installation method

Incorrect installation method (damage may occur if inserted down to the canopy part).

Incorrect installation method (damage may occur if inserted down to the canopy part).

Part Number
SMK35M5
SMK35M6SALE
SMK35M8SALE
SMK50M6
SMK50M8SALE
SMK70M8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Length L
(mm)
Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)

฿ 106.77

KNOBS 1 Piece(s) 5 Day(s) 10543532

฿ 106.63

฿ 64.62

KNOBS 1 Piece(s) Same day 10643532

฿ 123.42

฿ 63.56

KNOBS 1 Piece(s) Same day 10843532

฿ 145.13

KNOBS 1 Piece(s) 7 Day(s) 10655040

฿ 141.63

฿ 84.99

KNOBS 1 Piece(s) Same day 10855040

฿ 362.49

KNOBS 1 Piece(s) 7 Day(s) 10897071

Loading...

  1. 1

Basic Information

Mounting Section Type Round hole Main Body Type Round shape Main Body Material Polyamide
Types of round-shaped Cylindrical Shape Mounting Section Material Polyamide Set Screw Thread Machining No
4-side finish Dimple Additional Function No Female Thread, Round hole processing Blind Hole
Main Body Surface Treatment No Mounting Section Surface Treatment No Main Body Color Matt Black
the color of center cap Orange