(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resin made knob with a stylish design. Increases the added value of the device you attach it to. Used at temperatures between -30°C and 90°C.
Part Number |
---|
TK32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 131.72 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 12 | Brass | - | Blind Hole | No | 32 | 26 | Black |
Loading...
Main Body Type | Polygon | Main Body Material | Polyamide | Polygon, type | Triangular |
---|---|---|---|---|---|
Additional Function | No | Main Body Surface Treatment | No |
Please check the type/dimensions/specifications of the part TK32 in the Three Lobe Knob (TK, TS) series.
Part Number |
---|
TK32-OG |
TK32A |
TK32A-OG |
TK40 |
TK40-OG |
TK50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 124.21 | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 12 | Brass | - | Blind Hole | No | 32 | 26 | Orange | ||
฿ 128.74 | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 10 | Brass | - | Blind Hole | No | 32 | 26 | Black | ||
฿ 123.90 | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 10 | Brass | - | Blind Hole | No | 32 | 26 | Orange | ||
฿ 156.00 | 1 Piece(s) | 1 Day(s) | 10 | M8 | Female Thread | 14 | Brass | - | Blind Hole | No | 40 | 30 | Black | ||
฿ 162.61 | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 14 | Brass | - | Blind Hole | No | 40 | 30 | Orange | ||
฿ 218.00 | 1 Piece(s) | 1 Day(s) | 10 | M10 | Female Thread | 16 | Brass | - | Blind Hole | No | 50 | 35 | Black |
How can we improve?
How can we improve?