Starfish Knob (SFK)

Caution
Product Description
Flat-type resin knob prevents dirt build-up.
[Features]
· 2 types of screw part material available for threaded specification: steel and stainless steel.
· Threaded type available in white, ideal for medical equipment, etc.
· Threaded type also available in chrome-plated specification resistant to abrasion, friction and chlorine solution.
· Operating temperature: SFK/SFK-SUS/SFK-CL: -30 to +130°C, SFK-CR: -30 to +80°C.
· SUS type is completely rustproof and is ideal for food processing machines and sanitary equipment.
· Chrome-plated specification is ideal for use for facilities requiring frequent cleaning and for outdoor use.
[Applications]
· Ideal for screw fastening parts of food processing machines, etc.
Completely Rust-Proof Product Ideal For Food Processing Machines & Sanitary Equipment

SFK
(threaded insert, brass)

SFK
(stud, steel)

SFK-CL
(threaded insert, white, SUS)

SFK-CR
(threaded insert, brass, chrome-plated finish)
Product Details

SFK/SFK-SUS/SFK-CL/SFK-CR (threaded insert) outline drawing

SFK/SFK-SUS (stud) outline drawing
| Type | Knob | Tapped | Stud |
|---|---|---|---|
| SFK | Polyamide (Glass-fiber reinforced) Black matte | Brass (Cadmium-Reducing Material) | SUM22L Zinc plating |
| SFK-SUS | SUS303 | SUS303 | |
| SFK-CL | Polyamide (Glass-fiber reinforced) White matte | SUS303 | - |
| SFK-CR | Polyamide (Glass Fiber-Reinforced) Chrome plating | Brass (Cadmium-Reducing Material) |