1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Star Knob (Key Specifications) (STK-LK)

Star Knob (Key Specifications) (STK-LK)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 461.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a plastic knob for security. It can not be removed without a key. It can be used outdoors. Operating temperature -30 degrees to 100 degrees.

Part Number
STK55LK-M8
STK55LK-M10
STK55X20LK-SUS
STK55X40LK-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Type Mounting Section Length L
(mm)
Mounting Section Material Male Tip Machining Female Thread, Round hole processing

฿ 461.73

KNOBS 1 Piece(s) 7 Day(s) 10M8Female Thread13Brass-Blind Hole

฿ 462.04

KNOBS 1 Piece(s) 7 Day(s) 10M10Female Thread17Brass-Blind Hole

฿ 815.97

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread20[Stainless Steel] Stainless SteelNo-

฿ 892.20

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread40[Stainless Steel] Stainless SteelNo-

Loading...

  1. 1

Basic Information

Main Body Type Polygon Main Body Material Polyamide Polygon, type Pentagon
Additional Function No Main Body Surface Treatment No Mounting Section Surface Treatment No
Main Body Outer Diameter D(Ø) 55 Main Body Height H(mm) 33 Main Body Color Matt Black