(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard type steel grip. Both fixed grip and rotary grip types are available.
Part Number |
---|
RA16 |
RA20 |
RA25 |
RA32 |
RA36 |
SA10 |
SA13 |
SA16 |
SA20 |
SA25 |
SA32 |
SA36 |
SA40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Types | Nominal of Thread | Grip thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 290.79 ฿ 234.12 | GRIPS | 1 Piece(s) | Same day | 10 | Rotation Shape | M6 | 16 | 53 | ||
฿ 464.00 | GRIPS | 1 Piece(s) | Same day | 10 | Rotation Shape | M8 | 20 | 67 | ||
฿ 452.40 | GRIPS | 1 Piece(s) | Same day | 10 | Rotation Shape | M10 | 25 | 85 | ||
฿ 945.00 | GRIPS | 1 Piece(s) | Same day | 10 | Rotation Shape | M12 | 32 | 107 | ||
฿ 1,192.00 ฿ 822.12 | GRIPS | 1 Piece(s) | Same day | 10 | Rotation Shape | M16 | 36 | 120 | ||
฿ 89.63 ฿ 74.11 | GRIPS | 1 Piece(s) | Same day | 10 | Fixed Shape | M4 | 10 | 32 | ||
฿ 124.00 | GRIPS | 1 Piece(s) | Same day | 10 | Fixed Shape | M5 | 13 | 40 | ||
฿ 126.77 | GRIPS | 1 Piece(s) | Same day | 10 | Fixed Shape | M6 | 16 | 50 | ||
฿ 202.00 | GRIPS | 1 Piece(s) | Same day | 10 | Fixed Shape | M8 | 20 | 64 | ||
฿ 280.00 | GRIPS | 1 Piece(s) | Same day | 10 | Fixed Shape | M10 | 25 | 80 | ||
฿ 387.26 | GRIPS | 1 Piece(s) | Same day | 10 | Fixed Shape | M12 | 32 | 100 | ||
฿ 751.00 ฿ 518.11 | GRIPS | 1 Piece(s) | Same day | 10 | Fixed Shape | M16 | 36 | 112 | ||
฿ 845.80 ฿ 482.78 | GRIPS | 1 Piece(s) | Same day | 10 | Fixed Shape | M16 | 40 | 125 |
Loading...
Shape | Neck Shape | Grip Material | Steel | Grip surface | Chrome Plating |
---|---|---|---|---|---|
Mounting Section Material | Steel | Mounting Section Surface Treatment | Chrome Plating | Mounting Method | Male thread |
How can we improve?
How can we improve?