1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pillar Grip (PG) (PG28)

GRIPS

Pillar Grip (PG) (PG28)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Self-locking type and female thread type are available.
[Features]
· The self-locking type can be installed simply by inserting it firmly, so you can use the standard polishing rod (tolerance h9) as it is.

Features

●Internal thread plastic grip.

Specification

●Heat Resistance Temperature: 110°C

Materials

●Phenol resin
Part Number
PG28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSGrip Material Mounting Section Material Mounting Method Nominal of Thread Shaft Insertion Hole Diameter d
(mm)
Grip thickness D
(mm)
Grip length
(mm)

฿ 119.00

GRIPS 1 Piece(s) Same day 10Phenol[Plastic] PhenolFemale ThreadM5-1428

Loading...

  1. 1

Basic Information

Types Fixed Shape Shape Stick type (straight) Grip surface No
Mounting Section Surface Treatment No

Please check the type/dimensions/specifications of the part PG28 in the Pillar Grip (PG) series.

Products with similar specification

Part Number
PG100
PG115
PG40
PG40A
PG40N
PG50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSGrip Material Mounting Section Material Mounting Method Nominal of Thread Shaft Insertion Hole Diameter d
(mm)
Grip thickness D
(mm)
Grip length
(mm)

฿ 327.32

1 Piece(s) Same day 10Phenol[Plastic] PhenolFemale ThreadM12-31102

฿ 349.20

1 Piece(s) Same day 10Phenol[Plastic] PhenolFemale ThreadM12-29116

฿ 124.00

1 Piece(s) Same day 10Phenol[Plastic] PhenolFemale ThreadM8-1840

฿ 123.34

1 Piece(s) Same day 10Phenol[Plastic] PhenolFemale ThreadM6-1840

฿ 121.73

1 Piece(s) Same day 10[Polypropylene] Polypropylene[Plastic] PolypropylenePress Fitting-81840

฿ 153.00

1 Piece(s) Same day 10Phenol[Plastic] PhenolFemale ThreadM8-2150