(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Brass and stainless steel inserts available.
Part Number |
---|
BG6 |
BG6-SUS |
BG8 |
BG8-SUS |
BG10 |
BG10-SUS |
BG12 |
BG12-SUS |
BG16 |
BG16-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Material | Nominal of Thread | Grip thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 157.22 | GRIPS | 1 Piece(s) | 12 Day(s) | 10 | Brass | M6 | 18 | 59 | ||
฿ 206.70 ฿ 109.03 | GRIPS | 1 Piece(s) | Same day | 10 | Stainless Steel | M6 | 18 | 59 | ||
฿ 162.00 ฿ 144.23 | GRIPS | 1 Piece(s) | Same day | 10 | Brass | M8 | 18 | 59 | ||
฿ 264.13 ฿ 146.91 | GRIPS | 1 Piece(s) | Same day | 10 | Stainless Steel | M8 | 18 | 59 | ||
฿ 205.57 ฿ 122.11 | GRIPS | 1 Piece(s) | Same day | 10 | Brass | M10 | 22 | 77 | ||
฿ 340.29 | GRIPS | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | M10 | 22 | 77 | ||
฿ 269.00 | GRIPS | 1 Piece(s) | 12 Day(s) | 10 | Brass | M12 | 28 | 97 | ||
฿ 482.23 | GRIPS | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | M12 | 28 | 97 | ||
฿ 325.00 ฿ 224.12 | GRIPS | 1 Piece(s) | Same day | 10 | Brass | M16 | 28 | 97 | ||
฿ 675.22 | GRIPS | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | M16 | 28 | 97 |
Loading...
Types | Fixed Shape | Shape | Stick type (straight) | Grip Material | Polypropylene |
---|---|---|---|---|---|
Grip surface | No | Mounting Section Surface Treatment | No | Mounting Method | Female Thread |
How can we improve?
How can we improve?