1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Knob (SB-SUS)

Stainless Steel Knob (SB-SUS)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 727.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of SUS304 for excellent rust-prevention.
[Features]
· Excellent corrosion-resistance making it ideal for food machinery, cleaning machines, etc.

 
Part Number
SB25X8-SUS
SB32X8-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Grip thickness D
(mm)
Grip length
(mm)

฿ 808.03

GRIPS 1 Piece(s) 5 Day(s) 10M82522

฿ 971.67

GRIPS 1 Piece(s) 25 Day(s) 10M83229

Loading...

  1. 1

Basic Information

Types Fixed Shape Shape The shape of a ball Grip Material Stainless Steel
Grip surface Electrolytic Polishing Mounting Section Material Stainless Steel Mounting Section Surface Treatment No
Mounting Method Female Thread