(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An easy-to-grab grip featuring a smooth curved design. Three variations are available.
Types | Fixed Shape | Shape | Oval | Grip Material | Phenol |
---|---|---|---|---|---|
Grip surface | No | Mounting Section Material | Phenol | Mounting Section Surface Treatment | No |
Mounting Method | Female Thread |
Please check the type/dimensions/specifications of the part OVG65 in the Oval Grip (OVG) series.
Part Number |
---|
OVG1-70A |
OVG1-80 |
OVG2-40 |
OVG2-50 |
OVG2-50A |
OVG85 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread | Grip thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 218.23 | 1 Piece(s) | 5 Day(s) | 10 | M10 | 29 | 69 | ||
฿ 262.77 | 1 Piece(s) | 5 Day(s) | 10 | M12 | 35 | 79 | ||
฿ 165.05 | 1 Piece(s) | 5 Day(s) | 10 | M8 | 24 | 40 | ||
฿ 195.52 | 1 Piece(s) | 5 Day(s) | 10 | M8 | 29 | 47 | ||
฿ 195.36 | 1 Piece(s) | 5 Day(s) | 10 | M10 | 29 | 47 | ||
฿ 334.02 | 1 Piece(s) | 5 Day(s) | 10 | M10 | 34 | 86 |
How can we improve?
How can we improve?