1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Prismatic Window (PRE)

Prismatic Window (PRE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 110.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

You can check the oil level immediately using the prismatic window.

Part Number
PRE9
PRE12
PRE15
PRE20
PRE24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Designation of Circular Screw Thread

฿ 110.79

OIL CAPS 1 Piece(s) 7 Day(s) 10G1/4

฿ 118.40

OIL CAPS 1 Piece(s) 7 Day(s) 10G3/8

฿ 130.09

OIL CAPS 1 Piece(s) 7 Day(s) 10G1/2

฿ 171.75

OIL CAPS 1 Piece(s) 7 Day(s) 10G3/4

฿ 237.82

OIL CAPS 1 Piece(s) 7 Day(s) 10G1

Loading...

  1. 1

Basic Information

Type Round-shaped type Circular Type Screw-In Type Additional Functions for Level Visibility Prism
Other Added Functions No Body Material Special Transparent Polyamide Seal Portion Material Nitrile Rubber (NBR)
Maximum Operating Temperature(℃) 110 Color Transparency