1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Window (CD) (CD-20)

OIL CAPS

Circular Window (CD) (CD-20)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A special, transparent, dome-shaped resin oil-level inspection window. The oil volume can be checked from all directions.

Part Number
CD-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Designation of Circular Screw Thread

฿ 203.63

OIL CAPS 1 Piece(s) 5 Day(s) 10G3/4

Loading...

  1. 1

Basic Information

Type Round-shaped type Circular Type Screw-In Type Additional Functions for Level Visibility No
Other Added Functions No Body Material Special Transparent Polyamide Seal Portion Material Nitrile Rubber (NBR)
Maximum Operating Temperature(℃) 110 Color Transparency

Please check the type/dimensions/specifications of the part CD-20 in the Circular Window (CD) series.

Products with similar specification

Part Number
CD-12
CD-15
CD-24
CD-30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Designation of Circular Screw Thread

฿ 171.30

1 Piece(s) Same day 10G3/8

฿ 156.04

1 Piece(s) 7 Day(s) 10G1/2

฿ 275.76

1 Piece(s) 5 Day(s) 10G1

฿ 367.77

1 Piece(s) 7 Day(s) 10G1 1/4