1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Side Mount Filter (SFB, SFT)

Side Mount Filter (SFB, SFT)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,116.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A tank surface mounting type oil filter that can be used with a breather (BM, BR) or pressure cap (PR).
· The gasket prevents oil leakages.

Part Number
SFBSALE
SFT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFlange Material Cap Mounting Method Cap Mounting Section Diameter

฿ 3,533.33

฿ 2,120.35

OIL CAPS 1 Piece(s) Same day 10SteelTwist Lock Methodφ39

฿ 3,116.67

OIL CAPS 1 Piece(s) 25 Day(s) 10PolyamideScrew-InG1 1/4

Loading...

  1. 1