Oil Plug (PN, PO)

Caution
Product Description
Plug for oilholes and drains.
[Features]
· PN-H type features a ventilation hole.
· The PO type allows you to affix a plate on the top surface of the product featuring a symbol of your choice.
· Can be designed and used freely.
· Operating temperature -30°C to +130°C.
[Applications]
· Can be used for oils tanks.
Oil Plug With Excellent Cost Performance

PN external appearance (matte black, oil supply display)

PN-H external appearance (matte black, with ventilation hole and oil supply display)

PN-D external appearance (matte red, drain display)

PO external appearance (matte black, plain)

PN, PN-H dimensional drawings (matte black, oil supply display)

PN-D dimensional drawing (matte red, drain display)

PO dimensional drawing (matte black, plain)
| Size | G | L | W | H | Tightening Torque (N·m) | Mass (g) | |
|---|---|---|---|---|---|---|---|
| PN PN-H PN-D PO | 1/8 | G1/8 | 9 | 19 | 16 | 4 to 6 | 4 |
| 1/4 | G1/4 | ||||||
| 3/8 | G3/8 | 22 | 8 to 10 | 5 | |||
| 1/2 | G1/2 | 11 | 26 | 18 | 8 | ||
| 3/4 | G3/4 | 12 | 32 | 20 | 10 to 12 | 14 | |
| 1 | G1 | 13 | 38 | 22 | 12 to 15 | 18 | |
| Main Body | Oil Seal |
|---|---|
| Polyamide (Glass fiber reinforced) Matte black Matte red | Nitrile rubber (NBR) |