(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Movement possible along X and the Y axis.
- Rack and pinion approach for quick feeding.
- Thin and compact, since there is no mounting spacer and it attaches directly to the main body.
Table Size (Length) L (Range Selectable)(mm) | 41~60 | Table Size (Width) W (Range Selectable)(mm) | ~25 | Load Capacity (Range Selectable)(N) | 30.1~50 |
---|---|---|---|---|---|
Stroke (Range Selectable) | ~ ±10mm | Feeding Method | Rack & Pinion | Table Material | Brass |
Table Surface Treatment | Low Temperature Black Chrome Plating | Travel Guide | Dovetail Slide | Table Size (Thickness) H (Range Selectable)(mm) | 20.1~25 |
Product Category | Main Body | Table Size (Length) L(mm) | 50 | Table Size (Width) W(mm) | 25 |
Load Capacity(N) | 39.2 | Stroke (X Distance)(mm) | ±10 | Table Size (Thickness) H(mm) | 22 |
Type | X-Axis Stages | Table Straightness(µm) | 20 | Table Parallelism(µm) | 50 |
Feed Knob Position | Holoaxial side | Clamp | Clamp Lever | Reversed | Standard |
Through Hole (Table Center Hole) | Presence | Feed method (rack & pinion type) | Standard |
Please check the type/dimensions/specifications of the part TAR-2550X in the Small X-Axis Rack-and-Pinion Stage TAR-X series.
How can we improve?
How can we improve?